Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0720 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27629.prj},{NB=K0720.22_0},{BESTKIPP=K0720.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=13},{TZD=97.2},{TZS=99.7},{GEW=0.4634},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059245180271},{XROT=0,[-$W.:$W.]},{NDM=22.0},{XA=16.4},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0720.05
K0720.05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0140
Yes
84833080
4059245180134
31.12.2099
98% Warenverfügbarkeit. N...
K0720.06
K0720.06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0200
Yes
84833080
4059245180158
31.12.2099
98% Warenverfügbarkeit. N...
K0720.08
K0720.08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0380
Yes
84833080
4059245180172
31.12.2099
98% Warenverfügbarkeit. N...
K0720.10
K0720.10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0615
Yes
84833080
4059245180196
31.12.2099
98% Warenverfügbarkeit. N...
K0720.12
K0720.12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0947
Yes
84833080
4059245180219
31.12.2099
98% Warenverfügbarkeit. N...
K0720.16
K0720.16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
13
52.7
60.6
0.2020
Yes
84833080
4059245180233
31.12.2099
98% Warenverfügbarkeit. N...
K0720.20
K0720.20
right-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
13
78.1
83.1
0.3270
Yes
84833080
4059245180257
31.12.2099
98% Warenverfügbarkeit. N...
K0720.22
K0720.22
right-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
13
97.2
99.7
0.4634
Yes
84833080
4059245180271
31.12.2099
98% Warenverfügbarkeit. N...
K0720.051
K0720.051
left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0142
Yes
84833080
4059245180141
31.12.2099
98% Warenverfügbarkeit. N...
K0720.061
K0720.061
left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0196
Yes
84833080
4059245180165
31.12.2099
98% Warenverfügbarkeit. N...
K0720.081
K0720.081
left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0376
Yes
84833080
4059245180189
31.12.2099
98% Warenverfügbarkeit. N...
K0720.101
K0720.101
left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0624
Yes
84833080
4059245180202
31.12.2099
98% Warenverfügbarkeit. N...
K0720.121
K0720.121
left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0902
Yes
84833080
4059245180226
31.12.2099
98% Warenverfügbarkeit. N...
K0720.161
K0720.161
left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
60.6
0.1953
Yes
84833080
4059245180240
31.12.2099
98% Warenverfügbarkeit. N...
K0720.201
K0720.201
left-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
15
78.1
83.1
0.3439
Yes
84833080
4059245180264
31.12.2099
98% Warenverfügbarkeit. N...
K0720.221
K0720.221
left-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
15
97.2
99.7
0.4582
Yes
84833080
4059245180288
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성