Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2014 - Linchpins DIN 11023
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/07337-10_asmtab.prj},{NB=K2014.08X42},{BESTKIPP=K2014.08X42},{D=7.5},{D1=3.6},{B=52},{B2=9},{H=22},{L=42},{GEW=0.0370},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{EAN=4059245809820},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=07337-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
B
width
[mm]
B2
width
[mm]
H
Length
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2014.05X32
K2014.05X32
4.5
2.5
36
7
18
32
0.0130
Yes
73182400
4059245809806
31.12.2099
98% Warenverfügbarkeit. N...
K2014.06X42
K2014.06X42
5.5
3.6
52
8
22
42
0.0320
Yes
73182400
4059245809813
31.12.2099
98% Warenverfügbarkeit. N...
K2014.08X42
K2014.08X42
7.5
3.6
52
9
22
42
0.0370
Yes
73182900
4059245809820
31.12.2099
98% Warenverfügbarkeit. N...
K2014.10X45
K2014.10X45
9.5
3.6
52
12
22
45
0.0530
Yes
73182400
4059245809837
31.12.2099
98% Warenverfügbarkeit. N...
K2014.12X45
K2014.12X45
11.0
3.6
52
14
22
45
0.0590
Yes
73182400
4059245809844
31.12.2099
98% Warenverfügbarkeit. N...
K2014.12X55
K2014.12X55
11.0
4.0
60
14
22
55
0.0720
Yes
73182400
4059245809851
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성