Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0450 - Screw plugs
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28020.prj},{NB=K0450.201415},{BESTKIPP=K0450.201415},{D=20.0},{D1=M 14 x 1,5},{L=2.5},{L1=8.0},{SW=6},{MOMENT=3},{GEW=0.0025},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245191635},{NDM=14.000},{XA=12.10},{ST=1.50},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
MOMENT
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0450.18014
K0450.18014
18.2
G 1/4
2.5
8.0
6
3
0.0021
Yes
39269099
4059245191628
K0450.22038
K0450.22038
22.5
G 3/8
3.5
10.5
8
6
0.0038
Yes
39269099
4059245191642
K0450.28012
K0450.28012
28.5
G 1/2
3.5
10.5
10
8
0.0065
Yes
39269099
4059245191673
K0450.35034
K0450.35034
35.0
G 3/4
4.0
10.5
12
10
0.0101
Yes
39269099
4059245191703
K0450.201415
K0450.201415
20.0
M 14 x 1,5
2.5
8.0
6
3
0.0025
Yes
39269099
4059245191635
K0450.221615
K0450.221615
22.5
M 16 x 1,5
3.5
11.0
8
6
0.0037
Yes
39269099
4059245191659
K0450.261815
K0450.261815
26.0
M 18 x 1,5
3.0
10.0
10
7
0.0044
Yes
39269099
4059245191666
K0450.282015
K0450.282015
28.5
M 20 x 1,5
3.0
11.0
10
7
0.0061
Yes
39269099
4059245191680
K0450.282215
K0450.282215
28.5
M 22 x 1,5
3.5
10.5
10
7
0.0070
Yes
39269099
4059245191697
K0450.352615
K0450.352615
35.0
M 26 x 1,5
3.0
12.0
12
10
0.0096
Yes
39269099
4059245191710
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성