Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0445 - Oil level sight glasses
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28004.prj},{NB=K0445.1362715},{D=36.0},{D2=21},{L=8.5},{L1=13.5},{SW=30},{GEW=0.0091},{EAN=4059245191147},{Z=1.000},{NDM=27.000},{ST=1.50},{XB=22.10},{TYP=3},{TYP1=2.000},{XA=35.000},{XC=2.000},{XD=1.000},{XE=22.100},{XF=1.800},{XG=18.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=1.500},{XL=19.700},{BESTKIPP=K0445.1362715},{FORM=A},{AUSF=ohne Reflektor},{FORM1=A},{D1=M 27 x 1,5},{MOMENT=20},{BS=Infotext},{ROHS=Yes},{ZTN=90269060},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM1
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
MOMENT
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0445.120014
K0445.120014
A
without reflector
A
20.5
G 1/4
12
8.0
8.5
17
5
0.0028
Yes
90269060
4059245191048
K0445.122038
K0445.122038
A
without reflector
A
22.0
G 3/8
12
6.5
12.0
18
7
0.0036
Yes
90269060
4059245191062
K0445.128012
K0445.128012
A
without reflector
A
28.0
G 1/2
16
8.0
12.0
24
15
0.0058
Yes
90269060
4059245191093
K0445.135034
K0445.135034
A
without reflector
A
36.0
G 3/4
21
8.5
13.5
30
20
0.0090
Yes
90269060
4059245191123
K0445.143100
K0445.143100
A
without reflector
A
42.0
G 1
30
9.0
16.0
36
25
0.0117
Yes
90269060
4059245191154
K0445.151114
K0445.151114
A
without reflector
A
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0221
Yes
90269060
4059245191161
K0445.158112
K0445.158112
A
without reflector
A
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0257
Yes
90269060
4059245191185
K0445.174200
K0445.174200
A
without reflector
A
74.0
G 2
48
12.0
20.0
64
-
0.0544
Yes
90269060
4059245191192
K0445.1201415
K0445.1201415
A
without reflector
A
20.0
M 14 x 1,5
12
7.5
8.0
17
5
0.0030
Yes
90269060
4059245191055
K0445.1221615
K0445.1221615
A
without reflector
A
22.0
M 16 x 1,5
12
6.5
12.5
18
7
0.0033
Yes
90269060
4059245191079
K0445.1251815
K0445.1251815
A
without reflector
A
25.5
M 18 x 1,5
14
6.0
12.5
21
10
0.0043
Yes
90269060
4059245191086
K0445.1282015
K0445.1282015
A
without reflector
A
28.0
M 20 x 1,5
16
7.5
12.0
24
15
0.0056
Yes
90269060
4059245191109
K0445.1282215
K0445.1282215
A
without reflector
A
28.0
M 22 x 1,5
16
7.5
12.5
24
15
0.0060
Yes
90269060
4059245191116
K0445.1362615
K0445.1362615
A
without reflector
A
36.0
M 26 x 1,5
21
8.5
13.5
30
20
0.0089
Yes
90269060
4059245191130
K0445.1362715
K0445.1362715
A
without reflector
A
36.0
M 27 x 1,5
21
8.5
13.5
30
20
0.0091
Yes
90269060
4059245191147
K0445.1514015
K0445.1514015
A
without reflector
A
51.0
M 40 x 1,5
32
10.0
17.0
42
-
0.0213
Yes
90269060
4059245191178
K0445.222038
K0445.222038
B
with reflector
B
22.0
G 3/8
12
6.5
12.0
18
7
0.0037
Yes
90269060
4059245191208
K0445.228012
K0445.228012
B
with reflector
B
28.0
G 1/2
16
8.0
12.0
24
15
0.0054
Yes
90269060
4059245191239
K0445.235034
K0445.235034
B
with reflector
B
36.0
G 3/4
21
8.5
13.5
30
20
0.0096
Yes
90269060
4059245191260
K0445.243100
K0445.243100
B
with reflector
B
42.0
G 1
30
9.0
16.0
36
25
0.0160
Yes
90269060
4059245191291
K0445.251114
K0445.251114
B
with reflector
B
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0231
Yes
90269060
4059245191307
K0445.258112
K0445.258112
B
with reflector
B
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0268
Yes
90269060
4059245191321
K0445.274200
K0445.274200
B
with reflector
B
74.0
G 2
48
12.0
20.0
64
-
0.0579
Yes
90269060
4059245191338
K0445.2221615
K0445.2221615
B
with reflector
B
22.0
M 16 x 1,5
12
6.5
12.5
18
7
0.0036
Yes
90269060
4059245191215
K0445.2251815
K0445.2251815
B
with reflector
B
25.5
M 18 x 1,5
14
6.0
12.5
21
10
0.0045
Yes
90269060
4059245191222
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성