Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1844 - Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1844_asmtab.prj},{NB=K1844.1206161},{BESTKIPP=K1844.1206161},{MATERIAL=Edelstahl},{FORM=B},{FORMT=mit Gewinde und Bund für KSB mit Drehbetätigung},{D=6.2},{D1=20},{D2=3},{H=20},{H1=3},{H2=4},{M=M16X1,5},{N=2.5},{T=2},{SW=5},{GEW=0.0250},{BS=Infotext},{MONTAGE=},{ROHS=Yes},{ZTN=84662080},{EAN=4059245637928},{FILTER=KIPP,KIPP_USA},{PPATH=k1844_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
M
thread
[mm]
N
width
[mm]
T
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1844.1206161
K1844.1206161
Edelstahl
B
with thread and collar fo...
6.2
20
3
20
3
4
M16X1,5
2.5
2
5
0.0250
Yes
84662080
4059245637928
31.12.2099
98% Warenverfügbarkeit. N...
K1844.1210201
K1844.1210201
Edelstahl
B
with thread and collar fo...
10.2
25
3
23
3
4
M20X1,5
2.5
2
5
0.0390
Yes
84662080
4059245637935
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성