Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0724 - Bushing for ball lock pins with LONG-LOK thread lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03197_1.prj},{NB=K0724.108161},{BESTKIPP=K0724.108161},{AUSF=mit LONG-LOK},{D=8},{D1=M16},{D2=10.0},{D3=12},{L=30},{L1=14},{L3=5},{L4=10},{L5=5},{SW=8},{T=5},{GEW=0.0232},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245025039},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.0},{XA=2.0},{XB=0.5},{XC=1.6},{XD=7.2},{XE=6.2},{XF=2.0},{XG=4.0},{XH=14.0},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0724.105121
K0724.105121
with LONG-LOK
5
M12
6.0
9
25
10
4
7
3
5
4
0.0127
Yes
73181520
4059245024995
98% Warenverfügbarkeit. N...
31.12.2099
K0724.106161
K0724.106161
with LONG-LOK
6
M16
7.5
12
30
14
5
10
5
6
5
0.0291
Yes
73181520
4059245025015
98% Warenverfügbarkeit. N...
31.12.2099
K0724.108161
K0724.108161
with LONG-LOK
8
M16
10.0
12
30
14
5
10
5
8
5
0.0232
Yes
73181520
4059245025039
98% Warenverfügbarkeit. N...
31.12.2099
K0724.110241
K0724.110241
with LONG-LOK
10
M24
13.0
18
35
14
6
8
7
10
6
0.0708
Yes
73181520
4059245025053
98% Warenverfügbarkeit. N...
31.12.2099
K0724.112241
K0724.112241
with LONG-LOK
12
M24
15.0
18
35
14
6
8
7
12
6
0.0598
Yes
73181520
4059245025077
98% Warenverfügbarkeit. N...
31.12.2099
K0724.116301
K0724.116301
with LONG-LOK
16
M30
20.0
24
40
14
8
11
9
16
7
0.1050
Yes
73181520
4059245025091
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성