Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1277 - Spring sleeves
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/k1277.prj},{NB=K1277.113415},{BESTKIPP=K1277.113415},{FORM=A},{D=-},{D1=3.4},{L=15},{L2=7.3},{LF1=12.0},{LF2=8.2},{F1=5.9},{F2=13.3},{FEDERSTK=1.95},{GEW=0.0002},{BS=Infotext},{ROHS=Yes},{ZTN=73209050},{EAN=4059245316229},{FILTER=KIPP,KIPP_USA,NORELEM,},{TYP=1.000},{XA=2.75},{XB=0.00},{XC=0.430},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
LF1
L by F1
[mm]
LF2
L by F2
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
FEDERSTK
Spring stiffness N/mm
[N/mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1277.112216
K1277.112216
A
-
2.2
16
7.8
12.0
10.5
2.2
3.0
0.53
0.0001
Yes
73209050
4059245316175
31.12.2099
98% Warenverfügbarkeit. N...
K1277.112608
K1277.112608
A
-
2.6
8
3.8
6.5
5.2
1.1
2.0
0.70
0.0001
Yes
73209050
4059245316182
31.12.2099
98% Warenverfügbarkeit. N...
K1277.113012
K1277.113012
A
-
3.0
12
6.0
9.0
8.7
6.2
6.8
2.00
0.0002
Yes
73209050
4059245316199
31.12.2099
98% Warenverfügbarkeit. N...
K1277.113016
K1277.113016
A
-
3.0
16
8.5
13.0
10.7
4.8
8.4
1.60
0.0002
Yes
73209050
4059245316205
31.12.2099
98% Warenverfügbarkeit. N...
K1277.113412
K1277.113412
A
-
3.4
12
6.0
9.0
7.8
5.0
7.0
1.69
0.0002
Yes
73209050
4059245316212
31.12.2099
98% Warenverfügbarkeit. N...
K1277.113415
K1277.113415
A
-
3.4
15
7.3
12.0
8.2
5.9
13.3
1.95
0.0002
Yes
73209050
4059245316229
31.12.2099
98% Warenverfügbarkeit. N...
K1277.114014
K1277.114014
A
-
4.0
14
8.0
12.0
9.0
5.0
12.3
2.45
0.0004
Yes
73209050
4059245316236
31.12.2099
98% Warenverfügbarkeit. N...
K1277.115016
K1277.115016
A
-
5.0
16
8.0
13.0
10.4
8.0
15.0
2.70
0.0006
Yes
73209050
4059245316243
31.12.2099
98% Warenverfügbarkeit. N...
K1277.123016
K1277.123016
A
-
3.0
16
8.0
13.0
10.6
4.8
8.6
1.60
0.0002
Yes
73209050
4059245316250
31.12.2099
98% Warenverfügbarkeit. N...
K1277.213011
K1277.213011
B
-
3.0
11
5.0
9.0
6.7
1.6
3.4
0.78
0.0001
Yes
73209050
4059245316267
31.12.2099
98% Warenverfügbarkeit. N...
K1277.213016
K1277.213016
B
-
3.0
16
8.5
13.0
10.7
4.8
8.4
1.60
0.0002
Yes
73209050
4059245316274
31.12.2099
98% Warenverfügbarkeit. N...
K1277.323013
K1277.323013
C
4,1
3.0
13
7.0
10.0
8.9
5.3
7.2
1.75
0.0002
Yes
73209050
4059245316281
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성