Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0636 - Indexing plungers without collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03098_1.prj},{NB=K0636.04105_(V_ENTSPANNT)},{BESTKIPP=K0636.04105},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=V},{POS=ENTSPANNT},{D=5},{D1=12},{D4=23},{L=52},{L1=24},{H=5},{F=1.3},{F1=5},{F2=12},{GEW=0.0215},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245017379},{FILTER=KIPP,NORELEM,KIPP_USA},{TAB=1},{PSTOL=0.001},{XA=1.150},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
Height
[mm]
F
Chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0636.4004
K0636.4004
Steel
Indexing pin hardened
V
4
10
15
40
21
4
1.0
6
12
0.0013
Yes
73181900
4059245017706
98% Warenverfügbarkeit. N...
31.12.2099
K0636.4105
K0636.4105
Steel
Indexing pin hardened
V
5
12
23
52
24
5
1.3
5
12
0.0215
Yes
73181900
4059245017713
98% Warenverfügbarkeit. N...
31.12.2099
K0636.4206
K0636.4206
Steel
Indexing pin hardened
V
6
14
23
57
28
6
1.8
6
14
0.0329
Yes
73181900
4059245017720
98% Warenverfügbarkeit. N...
31.12.2099
K0636.4308
K0636.4308
Steel
Indexing pin hardened
V
8
18
28
72
36
8
2.3
15
35
0.0721
Yes
73181900
4059245017737
98% Warenverfügbarkeit. N...
31.12.2099
K0636.4410
K0636.4410
Steel
Indexing pin hardened
V
10
22
28
78
40
10
2.8
20
34
0.1230
Yes
73181900
4059245017744
98% Warenverfügbarkeit. N...
31.12.2099
K0636.04004
K0636.04004
Stainless steel
Indexing pin hardened
V
4
10
15
40
21
4
1.0
6
12
0.0125
Yes
73181900
4059245017362
98% Warenverfügbarkeit. N...
31.12.2099
K0636.04105
K0636.04105
Stainless steel
Indexing pin hardened
V
5
12
23
52
24
5
1.3
5
12
0.0215
Yes
73181900
4059245017379
98% Warenverfügbarkeit. N...
31.12.2099
K0636.04206
K0636.04206
Stainless steel
Indexing pin hardened
V
6
14
23
57
28
6
1.8
6
14
0.0332
Yes
73181900
4059245017386
98% Warenverfügbarkeit. N...
31.12.2099
K0636.04308
K0636.04308
Stainless steel
Indexing pin hardened
V
8
18
28
72
36
8
2.3
15
35
0.0717
Yes
73181900
4059245017393
98% Warenverfügbarkeit. N...
31.12.2099
K0636.04410
K0636.04410
Stainless steel
Indexing pin hardened
V
10
22
28
78
40
10
2.8
20
34
0.1270
Yes
73181900
4059245017409
98% Warenverfügbarkeit. N...
31.12.2099
K0636.14004
K0636.14004
Stainless steel
Indexing pin not hardened
V
4
10
15
40
21
4
1.0
6
12
0.0127
Yes
73181900
4059245017560
98% Warenverfügbarkeit. N...
31.12.2099
K0636.14105
K0636.14105
Stainless steel
Indexing pin not hardened
V
5
12
23
52
24
5
1.3
5
12
0.0215
Yes
73181900
4059245017584
98% Warenverfügbarkeit. N...
31.12.2099
K0636.14206
K0636.14206
Stainless steel
Indexing pin not hardened
V
6
14
23
57
28
6
1.8
6
14
0.0332
Yes
73181900
4059245017591
98% Warenverfügbarkeit. N...
31.12.2099
K0636.14308
K0636.14308
Stainless steel
Indexing pin not hardened
V
8
18
28
72
36
8
2.3
15
35
0.0840
Yes
73181900
4059245017607
98% Warenverfügbarkeit. N...
31.12.2099
K0636.14410
K0636.14410
Stainless steel
Indexing pin not hardened
V
10
22
28
78
40
10
2.8
20
34
0.1237
Yes
73181900
4059245017614
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성