Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0341 - Indexing plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03092.prj},{NB=K0341.12516_(ENTSPANNT_F)},{D=16},{L=80},{L1=32},{L2=18},{L3=14.0},{L4=28},{H=16.0},{SW1=27},{F=3.2},{GEW=0.2416},{EAN=4059245014224},{TAB1=1},{TAB2=2},{TAB3=1},{ST=2.000},{NDM=24},{NDM2=0.0000},{TYP4=1},{NDM1=10.000},{XA=36.000},{XB=12.000},{BESTKIPP=K0341.12516},{MATERIAL=Edelstahl},{OBFLGK= Arretierstift nicht gehärtet},{FORM=F},{AUSF=mit Gewindezapfen, mit Kontermutter},{TYP=E},{D1=M 24 x 2},{D2=M 10},{SW2=36},{F1=20},{F2=46},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0341.1903
K0341.1903
Steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
4059245014385
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1004
K0341.1004
Steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
0
1.0
6
12
0.0084
Yes
73181900
4059245014057
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1105
K0341.1105
Steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
0
1.3
5
12
0.0163
Yes
73181900
4059245014071
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1206
K0341.1206
Steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
0
1.8
6
14
0.0251
Yes
73181900
4059245014163
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1308
K0341.1308
Steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
0
2.3
15
35
0.0597
Yes
73181900
4059245014255
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1410
K0341.1410
Steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
0
2.8
15
34
0.1032
Yes
73181900
4059245014316
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1412
K0341.1412
Steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1049
Yes
73181900
4059245014330
98% Warenverfügbarkeit. N...
31.12.2099
K0341.1516
K0341.1516
Steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1981
Yes
73181900
4059245014378
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2903
K0341.2903
Steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
4059245014460
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2004
K0341.2004
Steel
Indexing pin hardened
F
with threaded pin, with l...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0112
Yes
73181900
4059245014392
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2105
K0341.2105
Steel
Indexing pin hardened
F
with threaded pin, with l...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0225
Yes
73181900
4059245014408
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2206
K0341.2206
Steel
Indexing pin hardened
F
with threaded pin, with l...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0331
Yes
73181900
4059245014415
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2308
K0341.2308
Steel
Indexing pin hardened
F
with threaded pin, with l...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0775
Yes
73181900
4059245014422
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2410
K0341.2410
Steel
Indexing pin hardened
F
with threaded pin, with l...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1354
Yes
73181900
4059245014439
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2412
K0341.2412
Steel
Indexing pin hardened
F
with threaded pin, with l...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
30
2.8
15
39
0.1369
Yes
73181900
4059245014446
98% Warenverfügbarkeit. N...
31.12.2099
K0341.2516
K0341.2516
Steel
Indexing pin hardened
F
with threaded pin, with l...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
36
3.2
20
46
0.2558
Yes
73181900
4059245014453
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01903
K0341.01903
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
4059245013869
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01004
K0341.01004
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0085
Yes
73181900
4059245013791
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01105
K0341.01105
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0164
Yes
73181900
4059245013807
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01206
K0341.01206
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0242
Yes
73181900
4059245013814
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01308
K0341.01308
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0601
Yes
73181900
4059245013821
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01410
K0341.01410
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1042
Yes
73181900
4059245013838
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01412
K0341.01412
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1048
Yes
73181900
4059245013845
98% Warenverfügbarkeit. N...
31.12.2099
K0341.01516
K0341.01516
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1970
Yes
73181900
4059245013852
98% Warenverfügbarkeit. N...
31.12.2099
K0341.02903
K0341.02903
Stainless steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
4059245013944
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성