Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0339 - Indexing plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090.prj},{NB=K0339.2005A4_(B0)},{GR=0},{D=5},{D2=21},{L=47},{L1=17},{L2=7},{L3=15},{H=5},{F=1.3},{SW1=13},{F1=5},{F2=12},{GEW=0.0010},{EAN=4059245355297},{SW2X=14.2875},{DGR=12.000},{NDM=0.000},{NDM1=0.3750},{TYP=2},{TAB=2},{TAB1=1},{TAB2=2},{ST=0.000},{XB1=5.560},{XA=14.500},{XB=7.200},{XC=13.000},{XD=0.500},{XE=54.500},{XF=19.000},{XG=1.800},{XH=1.500},{XI=1.000},{XJ=0.300},{XK=1.200},{XL=8.000},{XM=2.000},{XN=0.500},{XO=5.500},{XP=7.500},{XQ=0.500},{XR=2.700},{XS=5.000},{XT=1.300},{XU=30.000},{XV=4.000},{XW=7.200},{XX=3.000},{XY=5.700},{XZ=0.700},{BESTKIPP=K0339.2005A4},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{D1=3/8-16},{SW2=9/16},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
H
Pin stroke
[mm]
F
chamfer of bolt
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0339.1105
K0339.1105
A
non-lockout type without ...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0193
Yes
73181900
4059245013425
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1206
K0339.1206
A
non-lockout type without ...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0287
Yes
73181900
4059245013470
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1308
K0339.1308
A
non-lockout type without ...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0691
Yes
73181900
4059245013524
98% Warenverfügbarkeit. N...
31.12.2099
K0339.1410
K0339.1410
A
non-lockout type without ...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1130
Yes
73181900
4059245013579
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2105
K0339.2105
B
non-lockout type with loc...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0256
Yes
73181900
4059245013623
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2206
K0339.2206
B
non-lockout type with loc...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0376
Yes
73181900
4059245013630
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2308
K0339.2308
B
non-lockout type with loc...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0867
Yes
73181900
4059245013647
98% Warenverfügbarkeit. N...
31.12.2099
K0339.2410
K0339.2410
B
non-lockout type with loc...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1440
Yes
73181900
4059245013654
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3105
K0339.3105
C
lockout type without lock...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
4059245013661
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3206
K0339.3206
C
lockout type without lock...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0271
Yes
73181900
4059245013678
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3308
K0339.3308
C
lockout type without lock...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0653
Yes
73181900
4059245013685
98% Warenverfügbarkeit. N...
31.12.2099
K0339.3410
K0339.3410
C
lockout type without lock...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1106
Yes
73181900
4059245013692
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4105
K0339.4105
D
lockout type with locknut
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0244
Yes
73181900
4059245013708
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4206
K0339.4206
D
lockout type with locknut
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0360
Yes
73181900
4059245013715
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4308
K0339.4308
D
lockout type with locknut
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0834
Yes
73181900
4059245013722
98% Warenverfügbarkeit. N...
31.12.2099
K0339.4410
K0339.4410
D
lockout type with locknut
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1424
Yes
73181900
4059245013739
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01105
K0339.01105
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0194
Yes
73181900
4059245013265
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01206
K0339.01206
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0286
Yes
73181900
4059245013272
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01308
K0339.01308
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0686
Yes
73181900
4059245013289
98% Warenverfügbarkeit. N...
31.12.2099
K0339.01410
K0339.01410
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1137
Yes
73181900
4059245013296
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02105
K0339.02105
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0258
Yes
73181900
4059245013302
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02206
K0339.02206
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0373
Yes
73181900
4059245013319
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02308
K0339.02308
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0859
Yes
73181900
4059245013326
98% Warenverfügbarkeit. N...
31.12.2099
K0339.02410
K0339.02410
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1470
Yes
73181900
4059245013333
98% Warenverfügbarkeit. N...
31.12.2099
K0339.03105
K0339.03105
C
lockout type without lock...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
4059245013340
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성