Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0238 - Recessed handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06960.prj},{NB=K0238.16713},{BESTKIPP=K0238.16713},{FORM=A},{FARBE=naturfarben eloxiert},{H=90},{L=167},{L1=182},{T=19.5},{MONTAGE=171 x 73},{TRAG=500},{GEW=0.2368},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245129751},{FILTER=KIPP,NORELEM,KIPP_USA},{Z=1.000},{ZGT=für DIN 963/964/966-M4},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour of tray handle
ⁿ/ₐ
H
height
ⁿ/ₐ
L
Length
[mm]
L1
Length
ⁿ/ₐ
T
depth
ⁿ/ₐ
MONTAGE
Assembly cutout
ⁿ/ₐ
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0238.10011
K0238.10011
A
black anodized
90
100
115
19.5
104 x 73
500
0.1490
Yes
76169951
4059245129669
31.12.2099
98% Warenverfügbarkeit. N...
K0238.11811
K0238.11811
A
black anodized
90
118
133
19.5
122 x 73
500
0.1697
Yes
76169951
4059245129706
31.12.2099
98% Warenverfügbarkeit. N...
K0238.16711
K0238.16711
A
black anodized
90
167
182
19.5
171 x 73
500
0.2366
Yes
76169951
4059245129744
31.12.2099
98% Warenverfügbarkeit. N...
K0238.10013
K0238.10013
A
natural colour anodized
90
100
115
19.5
104 x 73
500
0.1463
Yes
76169951
4059245129676
31.12.2099
98% Warenverfügbarkeit. N...
K0238.11813
K0238.11813
A
natural colour anodized
90
118
133
19.5
122 x 73
500
0.1675
Yes
76169951
4059245129713
31.12.2099
98% Warenverfügbarkeit. N...
K0238.16713
K0238.16713
A
natural colour anodized
90
167
182
19.5
171 x 73
500
0.2368
Yes
76169951
4059245129751
31.12.2099
98% Warenverfügbarkeit. N...
K0238.10021
K0238.10021
B
black anodized
90
100
115
19.5
104 x 73
500
0.1438
Yes
76169951
4059245129683
31.12.2099
98% Warenverfügbarkeit. N...
K0238.11821
K0238.11821
B
black anodized
90
118
133
19.5
122 x 73
500
0.1658
Yes
76169951
4059245129720
31.12.2099
98% Warenverfügbarkeit. N...
K0238.16721
K0238.16721
B
black anodized
90
167
182
19.5
171 x 73
500
0.2323
Yes
76169951
4059245129768
31.12.2099
98% Warenverfügbarkeit. N...
K0238.10023
K0238.10023
B
natural colour anodized
90
100
115
19.5
104 x 73
500
0.1432
Yes
76169951
4059245129690
31.12.2099
98% Warenverfügbarkeit. N...
K0238.11823
K0238.11823
B
natural colour anodized
90
118
133
19.5
122 x 73
500
0.1668
Yes
76169951
4059245129737
31.12.2099
98% Warenverfügbarkeit. N...
K0238.16723
K0238.16723
B
natural colour anodized
90
167
182
19.5
171 x 73
500
0.2378
Yes
76169951
4059245129775
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성