Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0289 - Self-aligning pads adjustable with O-ring and exchangeable inserts
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Self-aligning pads, thrust screws
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/pendelauflagen_druckschrauben/02007.prj},{NB=K0289.716X025_K_(0)},{D2=16},{D3=0.0},{L1=25},{L2=23},{L3=10},{SW=24},{SW1=6},{KUGEL=20},{E=27.7},{GEW=0.0904},{EAN=4059245002429},{TYP=1.000},{L3A=0.000},{NDM=16},{XA=13.00},{ST=2.00},{XB=4.270},{XC=20.130},{XD=8.130},{XE=11.560},{XF=4.750},{XG=9.400},{XH=1.370},{XI=15.400},{XJ=16.0},{TYP1=0.000},{BESTKIPP=K0289.716X025},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 16},{BELASTUNG=14},{BESTEG=07113-16109},{BESTEGKIPP=K0385.16109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
E
width
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0289.110X015
K0289.110X015
C
steel insert, flat face
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0335
Yes
84662080
4059245001668
31.12.2099
98% availability of produ...
K0289.110X030
K0289.110X030
C
steel insert, flat face
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0409
Yes
84662080
4059245001675
31.12.2099
98% availability of produ...
K0289.110X050
K0289.110X050
C
steel insert, flat face
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0502
Yes
84662080
4059245001682
31.12.2099
98% availability of produ...
K0289.112X020
K0289.112X020
C
steel insert, flat face
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0506
Yes
84662080
4059245001699
31.12.2099
98% availability of produ...
K0289.112X040
K0289.112X040
C
steel insert, flat face
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0620
Yes
84662080
4059245001705
31.12.2099
98% availability of produ...
K0289.112X060
K0289.112X060
C
steel insert, flat face
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0750
Yes
84662080
4059245001712
31.12.2099
98% availability of produ...
K0289.116X025
K0289.116X025
C
steel insert, flat face
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1029
Yes
84662080
4059245001729
31.12.2099
98% availability of produ...
K0289.116X050
K0289.116X050
C
steel insert, flat face
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1313
Yes
84662080
4059245001736
31.12.2099
98% availability of produ...
K0289.116X080
K0289.116X080
C
steel insert, flat face
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1665
Yes
84662080
4059245001743
31.12.2099
98% availability of produ...
K0289.120X030
K0289.120X030
C
steel insert, flat face
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1757
Yes
84662080
4059245001750
31.12.2099
98% availability of produ...
K0289.120X060
K0289.120X060
C
steel insert, flat face
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2318
Yes
84662080
4059245001767
31.12.2099
98% availability of produ...
K0289.120X100
K0289.120X100
C
steel insert, flat face
M 20
20
0.0
100
24
10
30
8
23
34.6
85
0.3018
Yes
84662080
4059245001774
31.12.2099
98% availability of produ...
K0289.124X040
K0289.124X040
C
steel insert, flat face
M 24
25
0.0
40
30
10
36
10
28
41.6
121
0.3310
Yes
84662080
4059245001781
31.12.2099
98% availability of produ...
K0289.124X100
K0289.124X100
C
steel insert, flat face
M 24
25
0.0
100
30
10
36
10
28
41.6
121
0.4841
Yes
84662080
4059245001798
31.12.2099
98% availability of produ...
K0289.210X015
K0289.210X015
E
stainless steel insert, f...
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0332
Yes
84662080
4059245001804
31.12.2099
98% availability of produ...
K0289.210X030
K0289.210X030
E
stainless steel insert, f...
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0398
Yes
84662080
4059245001811
31.12.2099
98% availability of produ...
K0289.210X050
K0289.210X050
E
stainless steel insert, f...
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0486
Yes
84662080
4059245001828
31.12.2099
98% availability of produ...
K0289.212X020
K0289.212X020
E
stainless steel insert, f...
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0504
Yes
84662080
4059245001835
31.12.2099
98% availability of produ...
K0289.212X040
K0289.212X040
E
stainless steel insert, f...
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0630
Yes
84662080
4059245001842
31.12.2099
98% availability of produ...
K0289.212X060
K0289.212X060
E
stainless steel insert, f...
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0710
Yes
84662080
4059245001859
31.12.2099
98% availability of produ...
K0289.216X025
K0289.216X025
E
stainless steel insert, f...
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1000
Yes
84662080
4059245001866
31.12.2099
98% availability of produ...
K0289.216X050
K0289.216X050
E
stainless steel insert, f...
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1270
Yes
84662080
4059245001873
31.12.2099
98% availability of produ...
K0289.216X080
K0289.216X080
E
stainless steel insert, f...
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1652
Yes
84662080
4059245001880
31.12.2099
98% availability of produ...
K0289.220X030
K0289.220X030
E
stainless steel insert, f...
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1710
Yes
84662080
4059245001897
31.12.2099
98% availability of produ...
K0289.220X060
K0289.220X060
E
stainless steel insert, f...
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2200
Yes
84662080
4059245001903
31.12.2099
98% availability of produ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성