Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1633 - Door stops plastic for aluminium profile with damping or with magnetic catch
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/03075-12.prj},{NB=K1633.0208},{BESTKIPP=K1633.0},{AUS=mit Dämpfung},{FORM=A},{MAT=EPDM},{OBER=-},{B=40},{B1=15},{B2=0},{D=M5},{DX=5},{H=19},{H1=4.5},{H2=5},{H3=0.0},{L=53.2},{L1=20.0},{L2=12},{L3=5},{L4=0},{NUTB=8},{SAURE=-},{GEW=0.0237},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059245507481},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=50.0},{XB=37.0},{XC=0.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUS
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MAT
Component
ⁿ/ₐ
OBER
Surface finish
ⁿ/ₐ
B
Width
ⁿ/ₐ
B1
Width
ⁿ/ₐ
B2
Width
ⁿ/ₐ
D
Thread
ⁿ/ₐ
DX
ⁿ/ₐ
H
Height
ⁿ/ₐ
H1
Height
ⁿ/ₐ
H2
Height
ⁿ/ₐ
H3
Height
ⁿ/ₐ
L
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
SAURE
Shore grade
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1633.0
K1633.0
mit Dämpfung
A
EPDM
-
40
15
0
M5
5
19
4.5
5
0.0
53.2
12
5
0
-
0.0237
Yes
39269025
4059245507481
98% Warenverfügbarkeit. N...
31.12.2099
K1633.1
K1633.1
mit Magnetverschluss
B
Steel
passivated
40
15
36
M5
5
19
4.5
5
2.5
53.2
12
3
30
70
0.0495
Yes
85051930
4059245507498
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성