Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0295 - Rest pads with positioning pin
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/02029.prj},{NB=K0295.206025_B},{BESTKIPP=K0295.206025},{FORM=B},{AUSF=Kugelfläche},{D=M 6},{D1=7},{D2=11.9},{D3=0},{E=4},{HX=29},{H=25.0},{H1=4},{H2=4},{P=6},{R=6.0},{SW=17},{GEW=0.0207},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245004300},{NDM=6},{ST=1.00},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{XA=11.900},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
Hohe
[mm]
H2
Hohe
[mm]
P
depth
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0295.106012
K0295.106012
A
smooth
M 6
7
11.9
12.5
4
4
6
0.0
17
0.0175
Yes
84662080
4059245004232
31.12.2099
98% Warenverfügbarkeit. N...
K0295.106025
K0295.106025
A
smooth
M 6
7
11.9
25.0
4
4
6
0.0
17
0.0222
Yes
84662080
4059245004249
31.12.2099
98% Warenverfügbarkeit. N...
K0295.110020
K0295.110020
A
smooth
M 10
10
17.8
20.0
5
7
10
0.0
24
0.0513
Yes
84662080
4059245004256
31.12.2099
98% Warenverfügbarkeit. N...
K0295.110040
K0295.110040
A
smooth
M 10
10
17.8
40.0
6
7
10
0.0
24
0.0724
Yes
84662080
4059245004263
31.12.2099
98% Warenverfügbarkeit. N...
K0295.116030
K0295.116030
A
smooth
M 16
20
25.8
30.0
10
13
16
0.0
41
0.2368
Yes
84662080
4059245004270
31.12.2099
98% Warenverfügbarkeit. N...
K0295.116060
K0295.116060
A
smooth
M 16
20
25.8
60.0
10
13
16
0.0
41
0.3946
Yes
84662080
4059245004287
31.12.2099
98% Warenverfügbarkeit. N...
K0295.206012
K0295.206012
B
spherical
M 6
7
11.9
12.5
4
4
6
6.0
17
0.0159
Yes
84662080
4059245004294
31.12.2099
98% Warenverfügbarkeit. N...
K0295.206025
K0295.206025
B
spherical
M 6
7
11.9
25.0
4
4
6
6.0
17
0.0207
Yes
84662080
4059245004300
31.12.2099
98% Warenverfügbarkeit. N...
K0295.210020
K0295.210020
B
spherical
M 10
10
17.8
20.0
5
7
10
7.5
24
0.0496
Yes
84662080
4059245004317
31.12.2099
98% Warenverfügbarkeit. N...
K0295.210040
K0295.210040
B
spherical
M 10
10
17.8
40.0
6
7
10
7.5
24
0.0703
Yes
84662080
4059245004324
31.12.2099
98% Warenverfügbarkeit. N...
K0295.216030
K0295.216030
B
spherical
M 16
20
25.8
30.0
10
13
16
26.0
41
0.2404
Yes
84662080
4059245004331
31.12.2099
98% Warenverfügbarkeit. N...
K0295.216060
K0295.216060
B
spherical
M 16
20
25.8
60.0
10
13
16
26.0
41
0.3923
Yes
84662080
4059245004348
31.12.2099
98% Warenverfügbarkeit. N...
K0295.310020
K0295.310020
C
serrated
M 10
10
17.8
20.0
5
7
10
0.0
24
0.0491
Yes
84662080
4059245004355
31.12.2099
98% Warenverfügbarkeit. N...
K0295.310040
K0295.310040
C
serrated
M 10
10
17.8
40.0
6
7
10
0.0
24
0.0702
Yes
84662080
4059245004362
31.12.2099
98% Warenverfügbarkeit. N...
K0295.316030
K0295.316030
C
serrated
M 16
20
25.8
30.0
10
13
16
0.0
41
0.2475
Yes
84662080
4059245004379
31.12.2099
98% Warenverfügbarkeit. N...
K0295.316060
K0295.316060
C
serrated
M 16
20
25.8
60.0
10
13
16
0.0
41
0.3971
Yes
84662080
4059245004386
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성