카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBST-G-VA - Split Rigid Shaft Coupling in stainless steel
KBK Antriebstechnik
Rigid Shaft Couplings
Powered by
CAD모델 선택
{kbk/rigid-shaft_couplings/kbst_g_va.prj},{NB=KBST-G-VA-15(0-1)},{SIZE=15},{TR=160},{BS=0},{N=1},{D1=15},{D2=15},{A=34},{B=39.1},{DMIN=10},{DMAX=17},{VERS=6},{SB=15},{L=50},{F=M5x16},{TRF=7.6},{CNSMASSEXACT=266},{INFO1=Product Information},{INFO2=Product Information},{CNSSTDDTIME=1 week},{INFO2X=kbst_g_va_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{INFO1X=kbst_g_va_technical_data_sheet_$(CADENAS_LANGUAGE).pdf}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
SIZE
Size
ⁿ/ₐ
TR
Torque Steel
[Nm]
A
Diameter
[mm]
B
Diameter
[mm]
L
Length
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TRF
Tightening Torque Screws
[Nm]
CNSMASSEXACT
Mass
[g]
KBST-G-VA-6
6
25
18
21.2
30
M3x8
1.6
47
KBST-G-VA-8
8
40
24
26.8
35
M3x10
1.6
102
KBST-G-VA-10
10
90
29
32.7
45
M4x12
3.9
185
KBST-G-VA-12
12
90
29
32.7
45
M4x12
3.9
180
KBST-G-VA-14
14
160
34
39.1
50
M5x16
7.6
272
KBST-G-VA-15
15
160
34
39.1
50
M5x16
7.6
266
KBST-G-VA-16
16
160
34
39.1
50
M5x16
7.6
261
KBST-G-VA-20
20
300
42
48.2
65
M6x16
13.2
518
KBST-G-VA-25
25
325
45
50.8
75
M6x16
13.2
623
KBST-G-VA-30
30
400
53
58.1
83
M6x18
13.2
920
KBST-G-VA-35
35
925
67
74.1
95
M8x25
32.0
1880
KBST-G-VA-40
40
110
77
83.4
108
M8x25
32.0
2710
KBST-G-VA-50
50
1875
85
93.2
124
M10x25
63.0
3520
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KBST-VA - Rigid Shaft Coupling with single slit in stainless steel
KBK Antriebstechnik
26.11.2019
KBST-G - Split Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KBS 16 - Locking Device
KBK Antriebstechnik
26.11.2019
WSR480-RF - Split Shaft Coupling - with keyway - stainless steel version
StS Coupling GmbH
10.02.2021
KBS 56 - Locking Device
KBK Antriebstechnik
26.11.2019
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half sh...
MÄDLER
26.04.2024
KBK/BIK - Safety Coupling with Inner Cone and Collet Clamp
KBK Antriebstechnik
26.11.2019
23050 - Rigid couplings one-piece
norelem
30.05.2024
WK-DN - torsionally flexible coupling
Walther Flender
15.05.2023
KBST - Rigid Shaft Coupling with single slit
KBK Antriebstechnik
26.11.2019
Bevel gearbox NV
Neff Gewindetriebe
16.04.2024
MAE-MAT-RF-MN - Two-Piece Clamp Couplings MAT, Stainless Steel 1.4305 (AISI...
MÄDLER
26.04.2024
WSR470-RF - Split Shaft Coupling - without keyway - stainless steel version
StS Coupling GmbH
10.02.2021
SKA - muff coupling
INKOMA-GROUP
31.08.2007
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성