카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB3P - Miniature Metal Bellows Coupling axial pluggable, with Expanding Clamp
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD모델 선택
{kbk/metal_bellows_couplings/kb3p_asmtab.prj},{NB=KB3P-15-29-3-10-D},{SIZE=15},{T=1.5},{L=29},{A=20.0},{B=21.0},{N=1},{D1=3.00},{D1MIN=3},{D1MAX=10.0},{D2=10.00},{D2MIN=10},{D2MAX=14.0},{H=7.0},{C=3.0},{E1=12},{E2=6.5},{L2=7.5},{L3=12.5},{V=0.5},{F=M2.5},{TA=0.85},{F1=M4},{TA1=3.0},{ST=multiposition.jpg},{CNSSTDDTIME=-},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb3p_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb3p_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{NDM=2.5},{LX=29,33},{PPATH=kb3p/kb3p_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
B
Max. Diameter
[mm]
H
Thread Distance
[mm]
C
Thread Distance front side
[mm]
E1
Hub Length
[mm]
E2
Hub Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
V
Preload
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
F1
Screw (ISO 4762)
ⁿ/ₐ
TA1
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*m2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
CNSSTDDTIME
Standard Delivery Time
ⁿ/ₐ
KB3P-5-24-3-8-D
5
0.5
15.5
17.5
5.2
2.5
8
6.0
17.0
7.0
11.0
0.5
M2
0.43
M3
1.0
14.9
3.40
260000
43
13
0.10
0.2
1.0
-
KB3P-10-26-3-8-D
10
1
15.5
17.5
5.2
2.5
8
6.0
19.0
7.0
11.0
0.5
M2
0.43
M3
1.0
16.4
3.80
510000
74
27
0.10
0.2
1.0
-
KB3P-15-29-3-10-D
15
1.5
20.0
21.0
7.0
3.0
12
6.5
21.5
7.5
12.5
0.5
M2.5
0.85
M4
3.0
31.7
12.80
750000
59
15
0.10
0.3
1.5
-
KB3P-20-33-3-10-D
20
2
25.0
27.0
9.0
3.5
12
10.0
22.0
11.0
16.0
0.5
M3
2.00
M4
3.0
46.7
29.10
1500000
67
12
0.15
0.3
1.5
-
KB3P-45-44-6-14-D
45
4.5
32.5
34.0
12.0
5.0
16
13.0
30.0
14.0
20.0
0.5
M4
3.50
M5
5.9
100.7
114.10
6500000
168
32
0.10
0.3
1.5
-
KB3P-100-50-6-16-D
100
10
40.5
41.5
15.5
5.0
20
13.0
36.0
14.0
21.0
1.0
M4
4.50
M6
10.0
157.1
273.50
8100000
120
27
0.15
0.4
1.5
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KB4P - Bellows Couplings, axial pluggable
KBK Antriebstechnik
26.11.2019
KB8P - Metal Bellows Coupling Axial Pluggable with Expanding Clamps
KBK Antriebstechnik
26.11.2019
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB3 - Miniature Metal Bellows Couplingwith expanding clamp
KBK Antriebstechnik
26.11.2019
KB2P - Miniature Metal Bellows Coupling axial pluggable, with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB8 - Bellows Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB1P - Miniature Metal Bellows Coupling axial pluggable, with Set Screws
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KB2H - Miniature Metal Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성