카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 95 - Rigid Shaft Coupling
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD모델 선택
{kbk/locking_devices_shrink_discs_locking_elements/kbs_95_asmtab.prj},{NB=KBS95-35x75(790)},{D=35},{DD=75},{T=790},{L=83},{L1=75},{NSZ=4},{SZ=M8x60},{TASZ=41},{CNSMASSEXACT=1.40},{CNSSTDDTIME=from stock},{VERS=12},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_95_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs95_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{D3=45.000},{NDM=8.000},{LX=60.000},{PPATH=kbs_95/kbs_95_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS95-15x45
15
45
158
56
50
4
M6x40
17
0.41
KBS95-16x50
16
50
168
56
50
4
M6x40
17
0.49
KBS95-17x50
17
50
200
56
50
4
M6x40
17
0.49
KBS95-18x50
18
50
220
56
50
4
M6x40
17
0.48
KBS95-19x50
19
50
230
56
50
4
M6x40
17
0.46
KBS95-20x50
20
50
240
56
50
4
M6x40
17
0.44
KBS95-24x55
24
55
290
66
60
4
M6x50
17
0.64
KBS95-25x55
25
55
450
66
60
6
M6x50
17
0.65
KBS95-28x60
28
60
510
66
60
6
M6x50
17
0.72
KBS95-30x60
30
60
550
66
60
6
M6x50
17
0.84
KBS95-32x63
32
63
580
66
60
6
M6x50
17
1.10
KBS95-35x75
35
75
790
83
75
4
M8x60
41
1.40
KBS95-38x75
38
75
850
83
75
4
M8x60
41
1.80
KBS95-40x75
40
75
900
83
75
4
M8x60
41
1.80
KBS95-42x78
42
78
950
83
75
4
M8x60
41
1.90
KBS95-45x85
45
85
1520
93
85
6
M8x70
41
1.90
KBS95-48x90
48
90
1620
93
85
6
M8x70
41
1.95
KBS95-50x90
50
90
1690
93
85
6
M8x70
41
2.00
KBS95-55x94
55
94
2470
93
85
8
M8x70
41
2.20
KBS95-60x100
60
100
2710
93
85
8
M8x70
41
2.35
KBS95-65x105
65
105
2930
93
85
8
M8x70
41
3.65
KBS95-70x115
70
115
3770
110
100
6
M10x80
83
3.90
KBS95-75x125
75
125
4030
110
100
6
M10x80
83
4.50
KBS95-80x125
80
125
4300
110
100
6
M10x80
83
4.30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 40 - Locking Device
KBK Antriebstechnik
26.11.2019
KBE2C - Servo Insert Coupling Compact Version
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBE3 - Servo Insert Coupling with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBS 18 - Locking Device
KBK Antriebstechnik
26.11.2019
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB7 - Bellows Couplings for Flange Mounting
KBK Antriebstechnik
26.11.2019
KBS 16 - Locking Device
KBK Antriebstechnik
26.11.2019
KB6 - Bellows Coupling with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
26.11.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성