80A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/a_type/80a.prj},{NB=KANA80A37D26_()},{TYPE=80A},{NOT=37},{NOTX=37.000},{DP=299.51},{DO=314},{T=14.6},{DR=15.880},{MAT=None},{MATC=},{SD=26},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA80A10D15
80A
10
82.19
66.31
66.31
93
14.6
None
15
The tooth profile in the ...
KANA80A11D15
80A
11
90.16
74.28
73.36
102
14.6
None
15
The tooth profile in the ...
KANA80A12D15
80A
12
98.14
82.26
82.26
110
14.6
None
15
The tooth profile in the ...
KANA80A13D16
80A
13
106.14
90.26
89.49
118
14.6
None
16
The tooth profile in the ...
KANA80A14D16
80A
14
114.15
98.27
98.27
127
14.6
None
16
The tooth profile in the ...
KANA80A15D20
80A
15
122.17
106.29
105.62
135
14.6
None
20
The tooth profile in the ...
KANA80A16D20
80A
16
130.20
114.32
114.32
143
14.6
None
20
The tooth profile in the ...
KANA80A17D20
80A
17
138.23
122.35
121.76
151
14.6
None
20
The tooth profile in the ...
KANA80A18D20
80A
18
146.27
130.39
130.39
159
14.6
None
20
The tooth profile in the ...
KANA80A19D20
80A
19
154.32
138.44
137.91
167
14.6
None
20
The tooth profile in the ...
KANA80A20D20
80A
20
162.37
146.49
146.49
176
14.6
None
20
The tooth profile in the ...
KANA80A21D20
80A
21
170.42
154.54
154.06
184
14.6
None
20
The tooth profile in the ...
KANA80A22D26
80A
22
178.48
162.60
162.60
192
14.6
None
26
The tooth profile in the ...
KANA80A23D26
80A
23
186.54
170.66
170.23
200
14.6
None
26
The tooth profile in the ...
KANA80A24D26
80A
24
194.60
178.72
178.72
208
14.6
None
26
The tooth profile in the ...
KANA80A25D26
80A
25
202.66
186.78
186.38
216
14.6
None
26
The tooth profile in the ...
KANA80A26D26
80A
26
210.72
194.84
194.84
224
14.6
None
26
The tooth profile in the ...
KANA80A27D26
80A
27
218.79
202.91
202.54
233
14.6
None
26
The tooth profile in the ...
KANA80A28D26
80A
28
226.86
210.98
210.98
241
14.6
None
26
The tooth profile in the ...
KANA80A29D26
80A
29
234.93
219.05
218.71
249
14.6
None
26
The tooth profile in the ...
KANA80A30D26
80A
30
243.00
227.12
227.12
257
14.6
None
26
The tooth profile in the ...
KANA80A31D26
80A
31
251.07
235.19
234.87
265
14.6
None
26
The tooth profile in the ...
KANA80A32D26
80A
32
259.14
243.26
243.26
273
14.6
None
26
The tooth profile in the ...
KANA80A33D26
80A
33
267.21
251.33
251.03
281
14.6
None
26
The tooth profile in the ...
KANA80A34D26
80A
34
275.29
259.41
259.41
289
14.6
None
26
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성