NK80-2B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/2b_type/nk802b.prj},{NB=NK80-2B26_()},{TYPE=NK80-2B},{NOT=26},{NOTX=26.000},{DP=210.72},{DO=224},{MATC=},{SD=23},{SURFT=},{BD=117},{BL=80},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK80-2B10
NK80-2B
10
82.19
93
66.31
66.31
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B11
NK80-2B
11
90.16
102
74.28
73.36
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B12
NK80-2B
12
98.14
110
82.26
82.26
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B13
NK80-2B
13
106.14
118
90.26
89.49
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B14
NK80-2B
14
114.15
127
98.27
98.27
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B15
NK80-2B
15
122.17
135
106.29
105.62
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B16
NK80-2B
16
130.20
143
114.32
114.32
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B17
NK80-2B
17
138.23
151
122.35
121.76
14.1
Induction hardening
C : Cutting type
20
The tooth profile in the ...
NK80-2B18
NK80-2B
18
146.27
159
130.39
130.39
14.1
Induction hardening
C : Cutting type
23
The tooth profile in the ...
NK80-2B19
NK80-2B
19
154.32
167
138.44
137.91
14.1
Induction hardening
C : Cutting type
23
The tooth profile in the ...
NK80-2B20
NK80-2B
20
162.37
176
146.49
146.49
14.1
Induction hardening
C : Cutting type
23
The tooth profile in the ...
NK80-2B21
NK80-2B
21
170.42
184
154.54
154.06
14.1
Induction hardening
C : Cutting type
23
The tooth profile in the ...
NK80-2B22
NK80-2B
22
178.48
192
162.60
162.60
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B23
NK80-2B
23
186.54
200
170.66
170.23
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B24
NK80-2B
24
194.60
208
178.72
178.72
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B25
NK80-2B
25
202.66
216
186.78
186.38
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B26
NK80-2B
26
210.72
224
194.84
194.84
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B28
NK80-2B
28
226.86
241
210.98
210.98
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B30
NK80-2B
30
243.00
257
227.12
227.12
14.1
Induction hardening
W : Welding type
23
The tooth profile in the ...
NK80-2B32
NK80-2B
32
259.14
273
243.26
243.26
14.1
Induction hardening
W : Welding type
28
The tooth profile in the ...
NK80-2B35
NK80-2B
35
283.36
297
267.48
267.19
14.1
Induction hardening
W : Welding type
28
The tooth profile in the ...
NK80-2B36
NK80-2B
36
291.43
306
275.55
275.55
14.1
Induction hardening
W : Welding type
28
The tooth profile in the ...
NK80-2B37
NK80-2B
37
299.51
314
283.63
283.36
14.1
Induction hardening
W : Welding type
28
The tooth profile in the ...
NK80-2B38
NK80-2B
38
307.58
322
291.70
291.70
14.1
Induction hardening
W : Welding type
28
The tooth profile in the ...
NK80-2B40
NK80-2B
40
323.74
338
307.86
307.86
14.1
Induction hardening
W : Welding type
33
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NK100-2B/NK100-2C - Un-finished
KANA (Katayama Chain)
27.06.2023
NK60-2B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK80-2B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK80B - Un-finished
KANA (Katayama Chain)
27.06.2023
SUS80B - Un-finished
KANA (Katayama Chain)
27.06.2023
80SD - Un-finished
KANA (Katayama Chain)
27.06.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
Metric system sizes
NTN Corporation
17.10.2023
NK80-2B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
Standard
NTN Corporation
17.10.2023
40A - Un-finished
KANA (Katayama Chain)
27.06.2023
NK50-2B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK15B - Un-finished
KANA (Katayama Chain)
27.06.2023
K50B - Un-finished
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성