HG60A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/a_type/hg60a.prj},{NB=HG60A30_()},{TYPE=HG60A},{NOT=30},{NOTX=30.000},{DP=182.25},{DO=193},{T=11.7},{DR=11.910},{MAT=Induction hardening},{MATC=},{SD=18},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
HG60A10
HG60A
10
61.65
49.74
49.74
70
11.7
Induction hardening
14
The tooth profile in the ...
HG60A11
HG60A
11
67.62
55.71
55.02
76
11.7
Induction hardening
14
The tooth profile in the ...
HG60A12
HG60A
12
73.60
61.69
61.69
83
11.7
Induction hardening
14
The tooth profile in the ...
HG60A13
HG60A
13
79.60
67.69
67.11
89
11.7
Induction hardening
14
The tooth profile in the ...
HG60A14
HG60A
14
85.61
73.70
73.70
95
11.7
Induction hardening
16
The tooth profile in the ...
HG60A15
HG60A
15
91.62
79.71
79.21
101
11.7
Induction hardening
16
The tooth profile in the ...
HG60A16
HG60A
16
97.65
85.74
85.74
107
11.7
Induction hardening
16
The tooth profile in the ...
HG60A17
HG60A
17
103.67
91.76
91.32
113
11.7
Induction hardening
16
The tooth profile in the ...
HG60A18
HG60A
18
109.71
97.80
97.80
119
11.7
Induction hardening
16
The tooth profile in the ...
HG60A19
HG60A
19
115.74
103.83
103.43
126
11.7
Induction hardening
16
The tooth profile in the ...
HG60A20
HG60A
20
121.78
109.87
109.87
132
11.7
Induction hardening
16
The tooth profile in the ...
HG60A21
HG60A
21
127.82
115.91
115.55
138
11.7
Induction hardening
16
The tooth profile in the ...
HG60A22
HG60A
22
133.86
121.95
121.95
144
11.7
Induction hardening
16
The tooth profile in the ...
HG60A23
HG60A
23
139.90
127.99
127.66
150
11.7
Induction hardening
16
The tooth profile in the ...
HG60A24
HG60A
24
145.95
134.04
134.04
156
11.7
Induction hardening
18
The tooth profile in the ...
HG60A25
HG60A
25
151.99
140.08
139.78
162
11.7
Induction hardening
18
The tooth profile in the ...
HG60A26
HG60A
26
158.04
146.13
146.13
168
11.7
Induction hardening
18
The tooth profile in the ...
HG60A27
HG60A
27
164.09
152.18
151.90
174
11.7
Induction hardening
18
The tooth profile in the ...
HG60A28
HG60A
28
170.14
158.23
158.23
180
11.7
Induction hardening
18
The tooth profile in the ...
HG60A29
HG60A
29
176.20
164.29
164.03
187
11.7
Induction hardening
18
The tooth profile in the ...
HG60A30
HG60A
30
182.25
170.34
170.34
193
11.7
Induction hardening
18
The tooth profile in the ...
HG60A32
HG60A
32
194.35
182.44
182.44
205
11.7
Induction hardening
20
The tooth profile in the ...
HG60A34
HG60A
34
206.46
194.55
194.55
217
11.7
Induction hardening
20
The tooth profile in the ...
HG60A35
HG60A
35
212.52
200.61
200.40
223
11.7
Induction hardening
20
The tooth profile in the ...
HG60A36
HG60A
36
218.57
206.66
206.66
229
11.7
Induction hardening
20
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성