SUS60B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_stainless/b_type/sus60b.prj},{NB=SUS60B22_()},{TYPE=SUS60B},{NOT=22},{NOTX=22.000},{DP=133.86},{DO=144},{MATC=},{SD=16},{SURFT=},{BD=83},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
SUS60B10
SUS60B
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
14
The tooth profile in the ...
SUS60B11
SUS60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
14
The tooth profile in the ...
SUS60B12
SUS60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
14
The tooth profile in the ...
SUS60B13
SUS60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
14
The tooth profile in the ...
SUS60B14
SUS60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B15
SUS60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B16
SUS60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B17
SUS60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B18
SUS60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B19
SUS60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B20
SUS60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B21
SUS60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B22
SUS60B
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B23
SUS60B
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
SUS60B24
SUS60B
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B25
SUS60B
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B26
SUS60B
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B27
SUS60B
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B28
SUS60B
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B30
SUS60B
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
SUS60B32
SUS60B
32
194.35
205
182.44
182.44
11.7
Induction hardening
W : Welding type
20
The tooth profile in the ...
SUS60B34
SUS60B
34
206.46
217
194.55
194.55
11.7
Induction hardening
W : Welding type
20
The tooth profile in the ...
SUS60B35
SUS60B
35
212.52
223
200.61
200.40
11.7
Induction hardening
W : Welding type
20
The tooth profile in the ...
SUS60B36
SUS60B
36
218.57
229
206.66
206.66
11.7
Induction hardening
W : Welding type
20
The tooth profile in the ...
SUS60B38
SUS60B
38
230.69
241
218.78
218.78
11.7
Induction hardening
W : Welding type
20
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NK60B - Un-finished
KANA (Katayama Chain)
27.06.2023
SUS60B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
60A - Un-finished
KANA (Katayama Chain)
27.06.2023
SUS80B - Un-finished
KANA (Katayama Chain)
27.06.2023
Idler Sprocket
KANA (Katayama Chain)
27.06.2023
NK60-2B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
SUS50B - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN60B - Finished bore
KANA (Katayama Chain)
20.12.2023
SUSFBN60B - Finished bore
KANA (Katayama Chain)
20.12.2023
CRB1/CDRB1 - Rotary Actuator/Vane Style
SMC Corporation
02.02.2022
SUS60B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
SUS60A - Un-finished
KANA (Katayama Chain)
27.06.2023
2060B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
KANA Stainless CHAIN
KANA (Katayama Chain)
29.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성