2100B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.2100
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_2100/un_finished_sprocket_steel/b_type/2100b.prj},{NB=2100B8 1/2_()},{TYPE=2100B},{NOT=8 1/2},{NOT1=81/2},{NOTX=17.000},{DP=175.78},{DO=189},{MAT=Induction hardening},{MATC=},{SD=20},{SURFT=},{BD=107},{BL=50},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
2100B61/2
2100B
6 1/2
136.64
148
117.59
116.59
17.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
2100B71/2
2100B
7 1/2
156.12
168
137.07
136.21
17.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
2100B81/2
2100B
8 1/2
175.78
189
156.73
155.98
17.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
2100B91/2
2100B
9 1/2
195.57
209
176.52
175.85
17.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
2100B101/2
2100B
10 1/2
215.43
230
196.38
195.78
17.6
Induction hardening
C : Cutting type
20
The tooth profile in the ...
2100B111/2
2100B
11 1/2
235.36
250
216.31
215.76
17.6
None
W : Welding type
26
The tooth profile in the ...
2100B121/2
2100B
12 1/2
255.34
270
236.29
235.79
17.6
None
W : Welding type
26
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2102B - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN2100B - Finished bore
KANA (Katayama Chain)
27.06.2023
KCM Double Pitch Roller Chain
KANA (Katayama Chain)
05.07.2023
FBN120B - Finished bore
KANA (Katayama Chain)
20.12.2023
2100B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
KCM Double Pitch Roller Chain with Attachment
KANA (Katayama Chain)
05.07.2023
HA - Bushing
DAIDO METAL
22.01.2019
10B-1 - Sprocket
LILAI Chain
02.01.2024
2062B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
NK100B/NK100C - Un-finished
KANA (Katayama Chain)
27.06.2023
120A - Un-finished
KANA (Katayama Chain)
27.06.2023
SUS2052B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK100-2B/NK100-2C - Un-finished
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성