NK15B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.15
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_15/un_finished_sprocket_steel/b_type/nk15b_keyway_tapped_holes.prj},{NB=KANA_NK15B22D9_K-_0-N/A_(H 714 N/A 0 0 N/A N/A)},{TYPE=NK15B},{NOT=22},{NOTX=22.000},{DP=33.46},{DO=35.5},{MATC=},{SD=9.0},{SDMIN=9.000},{SDMAX=17.000},{SDAS=H},{SDAC=7},{BD=27.0},{BDMAX=27.000},{BL=14.0},{BLMAX=14.000},{AA=0},{KEY=N/A},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK15B11D5
NK15B
11
16.90
19.0
14.42
14.25
2.0
None
C : Cutting type
0/+12
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B12D5
NK15B
12
18.40
20.5
15.92
15.92
2.0
None
C : Cutting type
0/+12
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B13D5
NK15B
13
19.90
22.0
17.42
17.27
2.0
None
C : Cutting type
0/+12
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B14D7
NK15B
14
21.40
23.5
18.92
18.92
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B15D7
NK15B
15
22.91
25.0
20.43
20.30
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B16D9
NK15B
16
24.41
26.5
21.93
21.93
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B17D9
NK15B
17
25.92
28.0
23.44
23.33
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B18D9
NK15B
18
27.43
29.5
24.95
24.95
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B19D9
NK15B
19
28.93
31.0
26.45
26.35
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B20D9
NK15B
20
30.44
32.5
27.96
27.96
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B21D9
NK15B
21
31.95
34.0
29.47
29.38
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B22D9
NK15B
22
33.46
35.5
30.98
30.98
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B23D9
NK15B
23
34.98
37.5
32.50
32.42
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B24D9
NK15B
24
36.49
39.0
34.01
34.01
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B25D9
NK15B
25
38.00
40.5
35.52
35.45
2.0
None
C : Cutting type
0/+15
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B26D11
NK15B
26
39.51
42.0
37.03
37.03
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B27D11
NK15B
27
41.02
43.5
38.54
38.47
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B28D11
NK15B
28
42.54
45.0
40.06
40.06
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B29D11
NK15B
29
44.05
46.5
41.57
41.51
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B30D11
NK15B
30
45.56
48.0
43.08
43.08
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B31D11
NK15B
31
47.08
49.5
44.60
44.54
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B32D11
NK15B
32
48.59
51.0
46.11
46.11
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B33D11
NK15B
33
50.10
52.5
47.62
47.56
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B34D11
NK15B
34
51.62
54.0
49.14
49.14
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK15B35D11
NK15B
35
53.13
55.5
50.65
50.60
2.0
None
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성