NK140B/NK140C - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/b_type/nk140b_keyway_tapped_holes.prj},{NB=KANA140B24D31137007100_K-_0-N/AN/A_(H 77100 N/A 00 0 N/A N/A)},{TYPE=NK140B},{TYPEX=140B},{TYP=B},{NOT=24},{NOTX=24.000},{DP=340.54},{DO=364},{MATC=},{SD=31.0},{SDMIN=31.000},{SDMAX=95.000},{SDAS=H},{SDAC=7},{BD=137.0},{BDL=0.0},{BDR=0.0},{BDMAX=137.000},{BL=71.0},{BLL=0},{BLR=0},{BLMAX=71.000},{AA=15},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{THPL=N/A},{M=N/A},{ML=N/A},{NOTHP=0},{A=0.0},{A2=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
TYP
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK140B10D27
NK140B
B
10
143.84
163
124.79
124.79
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B11D27
NK140B
B
11
157.78
178
138.73
137.12
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B12D27
NK140B
B
12
171.74
193
152.69
152.69
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B13D27
NK140B
B
13
185.74
207
166.69
165.34
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B14D27
NK140B
B
14
199.76
221
180.71
180.71
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B15D27
NK140B
B
15
213.79
236
194.74
193.57
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B16D27
NK140B
B
16
227.84
250
208.79
208.79
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B17D27
NK140B
B
17
241.91
264
222.86
221.83
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B18D27
NK140B
B
18
255.98
279
236.93
236.93
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B19D27
NK140B
B
19
270.06
293
251.01
250.09
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B20D27
NK140B
B
20
284.15
307
265.10
265.10
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B21D27
NK140B
B
21
298.24
322
279.19
278.36
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B22D31
NK140B
B
22
312.34
336
293.29
293.29
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B23D31
NK140B
B
23
326.44
350
307.39
306.63
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B24D31
NK140B
B
24
340.54
364
321.49
321.49
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B25D31
NK140B
B
25
354.65
379
335.60
334.90
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B26D31
NK140B
B
26
368.77
393
349.72
349.72
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B27D31
NK140B
B
27
382.88
407
363.83
363.18
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B28D31
NK140B
B
28
397.00
421
377.95
377.95
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B30D31
NK140B
B
30
425.24
450
406.19
406.19
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B32D31
NK140B
B
32
453.49
478
434.44
434.44
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B35D31
NK140B
B
35
495.88
521
476.83
476.33
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B36D31
NK140B
B
36
510.01
535
490.96
490.96
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B38D31
NK140B
B
38
538.27
563
519.22
519.22
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK140B40D31
NK140B
B
40
566.54
591
547.49
547.49
23.5
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
140A - Un-finished
KANA (Katayama Chain)
27.06.2023
NK120B/NK120C - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK140B/NK140C - Un-finished
KANA (Katayama Chain)
27.06.2023
HG140B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
MAE-KR-KRF-12B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
NK120-2B/NK120-2C - Un-finished
KANA (Katayama Chain)
27.06.2023
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
NK120B/NK120C - Un-finished
KANA (Katayama Chain)
27.06.2023
SUSFBP11B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK160B/NK160C - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK40B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
HG140-2A - Un-finished
KANA (Katayama Chain)
27.06.2023
NK140B/NK140C - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성