피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK100B/NK100C - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/b_type/nk100b_for_bearing_step_hole.prj},{NB=KANA100B29D28D27_BB1_ (117 H 7 5600 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK100B},{TYPEX=100B},{TYP=B},{NOT=29},{NOTX=29.000},{DP=293.66},{DO=311},{MATC=},{BERTYPE=1},{BD=117.0},{BDMAX=117.0},{SD1=28.0},{SD1TS=H},{SD1TC=7},{BL=56.0},{BLR=0.0},{BLL=0.0},{BLMAX=56.0},{AA=10},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=27.0},{SDMIN=27.0},{SDMIN1=28.000},{SDMIN2=29.400},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK100B9D22D21_BB1
NK100B
9
92.84
106
73.79
72.38
17.6
Induction hardening
C : Cutting type
0/+21
44.0
11.5
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B10D22D21_BB1
NK100B
10
102.74
117
83.69
83.69
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B11D22D21_BB1
NK100B
11
112.70
127
93.65
92.50
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B12D22D21_BB1
NK100B
12
122.67
138
103.62
103.62
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B13D22D21_BB1
NK100B
13
132.67
148
113.62
112.65
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B14D22D21_BB1
NK100B
14
142.68
158
123.63
123.63
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B15D22D21_BB1
NK100B
15
152.71
168
133.66
132.82
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B16D22D21_BB1
NK100B
16
162.74
179
143.69
143.69
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B17D22D21_BB1
NK100B
17
172.79
189
153.74
153.00
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B18D22D21_BB1
NK100B
18
182.84
199
163.79
163.79
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B19D22D21_BB1
NK100B
19
192.90
209
173.85
173.19
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B20D22D21_BB1
NK100B
20
202.96
220
183.91
183.91
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B21D22D21_BB1
NK100B
21
213.03
230
193.98
193.38
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B22D28D27_BB1
NK100B
22
223.10
240
204.05
204.05
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B23D28D27_BB1
NK100B
23
233.17
250
214.12
213.58
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B24D28D27_BB1
NK100B
24
243.25
260
224.20
224.20
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B25D28D27_BB1
NK100B
25
253.32
270
234.27
233.77
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B26D28D27_BB1
NK100B
26
263.40
281
244.35
244.35
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B27D28D27_BB1
NK100B
27
273.49
291
254.44
253.98
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B28D28D27_BB1
NK100B
28
283.57
301
264.52
264.52
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B29D28D27_BB1
NK100B
29
293.66
311
274.61
274.18
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B30D28D27_BB1
NK100B
30
303.75
321
284.70
284.70
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B32D28D27_BB1
NK100B
32
323.92
341
304.87
304.87
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B33D28D27_BB1
NK100B
33
334.01
352
314.96
314.58
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100B34D28D27_BB1
NK100B
34
344.11
362
325.06
325.06
17.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성