카탈로그: HPC
생성됨: 16.03.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PF40 - Worm and wheel gearbox - With flange - Torque up to 18Nm
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
CAD모델 선택
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf40.prj},{NB=hpc_PF40-120},{REF=PF40-120},{RAP=120:1},{AH=1°55'},{NBR=1},{VME=3000},{VMS=25},{REND=41%},{M=3.26x10-6},{IRR=OUI},{INFO=INFO},{PPATH=pf40_asmtpl.prj},{HIDDENLINE=V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
REF
Part number
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
AH
Helix angle
ⁿ/ₐ
NBR
N° threads
ⁿ/ₐ
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
REND
Efficiency at 1000 RPM
[1000t/min]
M
Reflected inertia at input
[kg.m²]
IRR
Self locking output
ⁿ/ₐ
HPC - PF40-10
PF40-10
10:1
21°48'
6
3000
300
89%
3.78x10-6
No
HPC - PF40-12
PF40-12
12:1
18°26'
5
3000
250
87%
3.62x10-6
No
HPC - PF40-15
PF40-15
15:1
14°56'
4
3000
200
85%
3.49x10-6
No
HPC - PF40-20
PF40-20
20:1
11°18'
3
3000
150
83%
3.39x10-6
No
HPC - PF40-30
PF40-30
30:1
7°35'
2
3000
100
76%
3.32x10-6
No
HPC - PF40-60
PF40-60
60:1
3°49'
1
3000
50
65%
3.27x10-6
Yes
HPC - PF40-120
PF40-120
120:1
1°55'
1
3000
25
41%
3.26x10-6
Yes
HPC - PF40-10A
PF40-10A
10:1
21°48'
6
3000
300
89%
3.78x10-6
No
HPC - PF40-12A
PF40-12A
12:1
18°26'
5
3000
250
87%
3.62x10-6
No
HPC - PF40-15A
PF40-15A
15:1
14°56'
4
3000
200
85%
3.49x10-6
No
HPC - PF40-20A
PF40-20A
20:1
11°18'
3
3000
150
83%
3.39x10-6
No
HPC - PF40-30A
PF40-30A
30:1
7°35'
2
3000
100
76%
3.32x10-6
No
HPC - PF40-60A
PF40-60A
60:1
3°49'
1
3000
50
65%
3.27x10-6
Yes
HPC - PF40-120A
PF40-120A
120:1
1°55'
1
3000
25
41%
3.26x10-6
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PF40NM - Worm and wheel gear reducer - Torque up to 18Nm
HPC
27.04.2023
PF55 - Worm and wheel gearbox - With flange - Torque up to 57Nm
HPC
17.02.2022
CHM30 - Worm and wheel gearbox- With flange - Torque up to 28 Nm
HPC
17.02.2022
P40 - Worm and wheel gearbox - Torque up to 18Nm
HPC
17.02.2022
P-X / P-DX - Output shaft - For P-type and PF-type gearboxes
HPC
17.02.2022
PF45 - Worm and wheel gearbox - With flange - Torque up to 40Nm
HPC
17.02.2022
W/WH/ZW 0.4 - Worm with bore - Steel or machined plastic - Module 0.4 - Pit...
HPC
17.02.2022
W/WH/ZW 2 - Worm with bore - Steel or machined plastic - Module 2.0 - Pitch...
HPC
17.02.2022
PF60 - Worm and wheel gearbox - With flange - Torque up to 118Nm
HPC
17.02.2022
P30 - Worm and wheel gearbox - Torque up to 8.8Nm
HPC
17.02.2022
CHM40 - Worm and wheel gearbox- With flange - Torque up to 57 Nm
HPC
17.02.2022
CHMR63 - Worm and wheel gearbox- Torque up to 196 Nm
HPC
17.02.2022
CHMR75 - Worm and wheel gearbox- With flange - Torque up to 298 Nm
HPC
17.02.2022
PF15 - Worm and wheel gearbox - With flange - Torque up to 3.75Nm
HPC
27.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성