카탈로그: Hoka
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
PP - HoKa ventilation pipe PP
Hoka
Tube
Powered by
CAD모델 선택
{hoka/rohr/pp.prj},{NB=PP PP, Innendurchmesser = 180 - 10005262(LOD=M-300)},{CNSORDERNO=10005262},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=180},{L=5000},{S=4.4},{T=MIN},{MCODE=3.lrost:0180x4,4},{ART=HoKa Lüftungsrohr PP Ø 180 x 4,4 mm},{ARTE=HoKa ventilation pipe PP Ø 180 x 4,4 mm},{ARTF=Tuyau de ventilation HoKa PP Ø 180 x 4,4 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PP PP, inner diameter = 7...
10004268
HoKa ventilation pipe PP ...
PP
RAL 7032
75
5000
1.9
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 9...
10035212
HoKa ventilation pipe PP ...
PP
RAL 7032
90
5000
2.2
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 1...
10004270
HoKa ventilation pipe PP ...
PP
RAL 7032
110
5000
2.7
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 1...
10004960
HoKa ventilation pipe PP ...
PP
RAL 7032
125
5000
3.1
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 1...
10002295
HoKa ventilation pipe PP ...
PP
RAL 7032
140
5000
3.5
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 1...
10002296
HoKa ventilation pipe PP ...
PP
RAL 7032
160
5000
4.0
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 1...
10005262
HoKa ventilation pipe PP ...
PP
RAL 7032
180
5000
4.4
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 2...
10005263
HoKa ventilation pipe PP ...
PP
RAL 7032
200
5000
3.0
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 2...
10005264
HoKa ventilation pipe PP ...
PP
RAL 7032
225
5000
5.5
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 2...
10003275
HoKa ventilation pipe PP ...
PP
RAL 7032
250
5000
3.5
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 2...
10003276
HoKa ventilation pipe PP ...
PP
RAL 7032
280
5000
6.9
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 3...
10000601
HoKa ventilation pipe PP ...
PP
RAL 7032
315
5000
5.0
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 3...
10000602
HoKa ventilation pipe PP ...
PP
RAL 7032
355
5000
5.0
HOKA PP ventilation pipe ...
The specified dimensions ...
PP PP, inner diameter = 4...
10003675
HoKa ventilation pipe PP ...
PP
RAL 7032
400
5000
6.0
HOKA PP ventilation pipe ...
The specified dimensions ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Pipe 8 mm - HoKa Pipe made of sheets, 8 mm
Hoka
02.01.2024
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
Hoka
02.01.2024
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Pipe 10 mm - HoKa Pipe made of sheets, 10 mm
Hoka
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
PE - HoKa ventilation pipe PE
Hoka
02.01.2024
PPs - HoKa ventilation pipe PPs
Hoka
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
BR PP-RCT Pressure-Pipe ECONTEC-CT
Bänninger
29.09.2022
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Hoka
02.01.2024
45° branch outlet with sockets - HoKa 45° branch outlet with sockets
Funken
02.01.2024
Back flow damper horizontal - HoKa Back flow damper for horizontal montage,...
Hoka
21.12.2023
Back flow damper vertical round - HoKa Back flow damper for vertical montag...
Hoka
02.01.2024
BR PP-RCT Pressure pipe WATERTEC-UV
Bänninger
29.09.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성