CD21C·08B - Sprocket-08B Series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21c08b.prj},{NB=CD21CF-08B-20-D15},{MO=CD21CF},{XL=08B},{SE=40},{Z=20},{DD=15},{DO=85.8},{H=67},{GD=0},{W=25},{VV=7},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
Z
z
ⁿ/ₐ
M
Set the screws M
ⁿ/ₐ
KEYWAY
KEYWAY b×t
[mm]
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
GD
gd
[mm]
W
w
[mm]
VV
v
[mm]
CD21CF-08B-10-D12
CD21CF-08B-10-D12
CD21CF
08B
S45C
Addendum high frequency
Blackening
10
5
4×1.8
41.10
45.2
32
25
22
5
CD21CF-08B-11-D15
CD21CF-08B-11-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
11
6
5×2.3
45.08
48.7
36
30
22
5
CD21CF-08B-12-D15
CD21CF-08B-12-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
12
6
5×2.3
49.07
53.0
40
35
22
5
CD21CF-08B-13-D15
CD21CF-08B-13-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
13
6
5×2.3
53.07
57.4
37
0
22
6
CD21CF-08B-14-D15
CD21CF-08B-14-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
14
6
5×2.3
57.07
61.8
42
0
22
6
CD21CF-08B-15-D15
CD21CF-08B-15-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
15
6
5×2.3
61.08
65.5
46
0
22
6
CD21CF-08B-16-D15
CD21CF-08B-16-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
16
6
5×2.3
65.10
69.5
50
0
22
6
CD21CF-08B-17-D15
CD21CF-08B-17-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
17
6
5×2.3
69.12
73.6
54
0
22
6
CD21CF-08B-18-D15
CD21CF-08B-18-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
18
6
5×2.3
73.14
77.8
57
0
22
6
CD21CF-08B-19-D15
CD21CF-08B-19-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
19
6
5×2.3
77.16
81.7
62
0
22
6
CD21CF-08B-20-D15
CD21CF-08B-20-D15
CD21CF
08B
S45C
Addendum high frequency
Blackening
20
6
5×2.3
81.18
85.8
67
0
25
7
CD21CF-08B-21-D18
CD21CF-08B-21-D18
CD21CF
08B
S45C
Addendum high frequency
Blackening
21
6
6×2.8
85.21
89.7
71
0
25
7
CD21CF-08B-22-D18
CD21CF-08B-22-D18
CD21CF
08B
S45C
Addendum high frequency
Blackening
22
6
6×2.8
89.24
93.8
75
0
25
7
CD21CF-08B-23-D18
CD21CF-08B-23-D18
CD21CF
08B
S45C
Addendum high frequency
Blackening
23
6
6×2.8
93.27
98.2
77
0
25
7
CD21CF-08B-24-D18
CD21CF-08B-24-D18
CD21CF
08B
S45C
Addendum high frequency
Blackening
24
6
6×2.8
97.30
101.8
63
0
25
7
CD21CF-08B-25-D18
CD21CF-08B-25-D18
CD21CF
08B
S45C
Addendum high frequency
Blackening
25
6
6×2.8
101.33
105.8
63
0
25
7
CD21CF-08B-26-D20
CD21CF-08B-26-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
26
6
6×2.8
105.36
110.0
63
0
25
7
CD21CF-08B-28-D20
CD21CF-08B-28-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
28
6
6×2.8
113.43
118.0
63
0
25
7
CD21CF-08B-30-D20
CD21CF-08B-30-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
30
6
6×2.8
121.50
126.1
63
0
25
7
CD21CF-08B-32-D20
CD21CF-08B-32-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
32
6
6×2.8
129.57
134.3
80
0
28
10
CD21CF-08B-35-D20
CD21CF-08B-35-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
35
6
6×2.8
141.68
146.7
90
0
28
10
CD21CF-08B-36-D20
CD21CF-08B-36-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
36
6
6×2.8
145.72
151.0
90
0
28
10
CD21CF-08B-40-D20
CD21CF-08B-40-D20
CD21CF
08B
S45C
Addendum high frequency
Blackening
40
6
6×2.8
161.87
166.8
90
0
28
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
VSS01_21 - Chain Connecting Rod (Single Piece) Standard Tension Rod
Yiheda 3D Electronic Gallery
09.05.2024
C-SPB12B - Economy Sprocket12B
Misumi
29.05.2023
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
C-SPB08B - Economy Sprocket08B
Misumi
29.05.2023
DSFA08AB - 成品孔链轮08A系列传动链轮
A&T-3D Gallery
24.04.2024
FBK40B - Finished bore
KANA (Katayama Chain)
27.06.2023
CD21D - Sprocket / chain 50 series
HEFA
29.04.2024
Worm shaft motor
Panasonic Industry Co., Ltd. , Motors for FA & Industrial Application
01.06.2022
MAE-DKR-ZRE-08B-1-C45 - Double-Sprockets ZRE for two Single-Strand Roller C...
MÄDLER
26.04.2024
Standard
NTN Corporation
17.10.2023
MAL - Aluminum Mini Cylinder
BLCH
12.01.2021
MAE-ZKR-ZRS-08B-2 - Double-Strand Sprockets, One-Sided Hub, ISO 08 B-2, Pit...
MÄDLER
26.04.2024
08B-1 - Sprocket
LILAI Chain
02.01.2024
MBW-Z/MDBW-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC Corporation
18.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성