BN13B - Magnet - pedestal type - thin type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn13b.prj},{NB=BN13BK-D6},{SC=BN13BK},{XZ=Thin type},{BM=SUM24L},{MBST=Electroless nickel plating},{MM=Neodymium magnet},{MST=plate with nickel},{HRT=80℃},{PF=N},{OP=S},{D=6},{L=6},{MXP=M3x0.5},{DD1=4.0},{DD2=5},{HH1=2.0},{HH2=1.5},{AFN=3.9\{0.4\}},{SFDG=2700~3000},{INFOTEXT=website},{M=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XZ
shape
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
MM
Magnet material
ⁿ/ₐ
MST
Magnet surface treatment
ⁿ/ₐ
HRT
Heat resistant temperature
ⁿ/ₐ
PF
Pole front
[mm]
OP
Opposite side of magnetic pole
[mm]
D
[mm]
L
[mm]
MXP
MxP
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
AFN
Adsorption force N{kgf}
[mm]
SFDG
Surface flux density Gaussian (G)
ⁿ/ₐ
BN13BH-D6
BN13BH-D6
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
6
6
M3x0.5
4.0
5
2.0
1.5
2.9{0.3}
2100~2600
BN13BH-D8
BN13BH-D8
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
8
6
M3x0.5
5.0
6
2.0
1.5
3.9{0.4}
2200~2600
BN13BH-D10
BN13BH-D10
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
10
6
M4x0.7
7.0
8
1.5
1.0
9.8{1.0}
2100~2300
BN13BH-D13
BN13BH-D13
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
13
8
M4x0.7
9.5
11
2.0
1.5
29.4{3.0}
2200~2400
BN13BH-D16
BN13BH-D16
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
16
8
M5x0.8
12.5
14
2.0
1.5
49.0{5.0}
2200~2500
BN13BH-D20
BN13BH-D20
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
20
10
M5x0.8
16.5
18
3.0
2.5
88.3{9.0}
2300~2600
BN13BH-D25
BN13BH-D25
BN13BH
Thin type
SUM24L
-
Cobalt magnet
-
80℃
N
S
25
13
M6x1.0
21.5
23
3.0
2.5
127.5{13.0}
2300~2600
BN13BJ-D6
BN13BJ-D6
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
6
6
M3x0.5
4.0
5
2.0
1.5
2.9{0.3}
2100~2600
BN13BJ-D8
BN13BJ-D8
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
8
6
M3x0.5
5.0
6
2.0
1.5
3.9{0.4}
2200~2600
BN13BJ-D10
BN13BJ-D10
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
10
6
M4x0.7
7.0
8
1.5
1.0
9.8{1.0}
2100~2300
BN13BJ-D13
BN13BJ-D13
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
13
8
M4x0.7
9.5
11
2.0
1.5
29.4{3.0}
2200~2400
BN13BJ-D16
BN13BJ-D16
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
16
8
M5x0.8
12.5
14
2.0
1.5
49.0{5.0}
2200~2500
BN13BJ-D20
BN13BJ-D20
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
20
10
M5x0.8
16.5
18
3.0
2.5
88.3{9.0}
2300~2600
BN13BJ-D25
BN13BJ-D25
BN13BJ
Thin type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
80℃
N
S
25
13
M6x1.0
21.5
23
3.0
2.5
127.5{13.0}
2300~2600
BN13BK-D4
BN13BK-D4
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
4
4
M2x0.4
2.5
3
1.0
0.5
0.62{006}
2700~3000
BN13BK-D5
BN13BK-D5
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
5
4
M2x0.4
3.5
4
1.0
0.5
1.27{0.13}
2700~3000
BN13BK-D6
BN13BK-D6
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
6
6
M3x0.5
4.0
5
2.0
1.5
3.9{0.4}
2700~3000
BN13BK-D8
BN13BK-D8
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
8
6
M3x0.5
5.0
6
2.0
1.5
6.9{0.7}
2700~3000
BN13BK-D10
BN13BK-D10
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
10
6
M4x0.7
7.0
8
1.5
1.0
19.6{2.0}
2700~3000
BN13BK-D13
BN13BK-D13
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
13
8
M4x0.7
9.5
11
2.0
1.5
44.1{4.5}
3000~3400
BN13BK-D16
BN13BK-D16
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
16
8
M5x0.8
12.5
14
2.0
1.5
88.3{9.0}
3000~3400
BN13BK-D20
BN13BK-D20
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
20
10
M5x0.8
16.5
18
3.0
2.5
127.5{13.0}
3300~3500
BN13BK-D25
BN13BK-D25
BN13BK
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
N
S
25
13
M6x1.0
21.5
23
3.0
2.5
196.1{20.0}
3000~3400
BN13BU-D6
BN13BU-D6
BN13BU
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
S
N
6
6
M3x0.5
4.0
5
2.0
1.5
3.9{0.4}
2700~3000
BN13BU-D8
BN13BU-D8
BN13BU
Thin type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
80℃
S
N
8
6
M3x0.5
5.0
6
2.0
1.5
6.9{0.7}
2700~3000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성