ZB04-220 750W - Screw type single axis robot. General environmental use. 750W motor selection type
HEFA
12-module
singleaxisrobot
lgqdybhj
Powered by
CAD모델 선택
{hefa/12-module/singleaxisrobot/lgqdybhj/zb04-220_750w_asmtab.prj},{NB=ZB04-220-5-750-E-M750-A-A-1-C(0)},{SC=ZB04-220},{BM=aluminium alloy},{BST=electrophoresis},{GM=steel},{GST=-},{SM=aluminium alloy},{SST=electrophoresis},{CM=aluminium alloy},{CST=electrophoresis},{SL=5},{STROKE=750},{MP=E},{MB=M},{PO=750},{BF=A},{SP=0},{OS=A},{EP=1},{AC=C},{A=150},{M=4},{N=12},{INFOTEXT=website},{PPATH=../../zb04-220_750w/zb04-220_750w_assemblies/zb04-220_750w_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
GM
Guide rail material
ⁿ/ₐ
GST
Guide rail surface treatment
ⁿ/ₐ
SM
Slider seat material
ⁿ/ₐ
SST
Surface treatment of sliding block seat
ⁿ/ₐ
CM
Cover material
ⁿ/ₐ
CST
Cover plate surface treatment
ⁿ/ₐ
STROKE
Effective stroke
[mm]
PO
power
[W]
L
[mm]
A
[mm]
M
[mm]
N
[mm]
KG
weight
[kg]
ZB04-220-5-100-E-M750-A-A...
ZB04-220-5-100-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
100
750
690.0
100
1
6
29.32
ZB04-220-5-150-E-M750-A-A...
ZB04-220-5-150-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
150
750
740.0
150
1
6
20.79
ZB04-220-5-200-E-M750-A-A...
ZB04-220-5-200-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
200
750
790.0
200
1
6
32.36
ZB04-220-5-250-E-M750-A-A...
ZB04-220-5-250-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
250
750
840.0
50
2
8
33.73
ZB04-220-5-300-E-M750-A-A...
ZB04-220-5-300-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
300
750
890.0
100
2
8
35.20
ZB04-220-5-350-E-M750-A-A...
ZB04-220-5-350-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
350
750
940.0
150
2
8
36.67
ZB04-220-5-400-E-M750-A-A...
ZB04-220-5-400-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
400
750
990.0
200
2
8
38.14
ZB04-220-5-450-E-M750-A-A...
ZB04-220-5-450-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
450
750
1040.0
50
3
18
39.61
ZB04-220-5-500-E-M750-A-A...
ZB04-220-5-500-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
500
750
1090.0
100
3
10
41.08
ZB04-220-5-550-E-M750-A-A...
ZB04-220-5-550-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
550
750
1140.0
150
3
10
42.55
ZB04-220-5-600-E-M750-A-A...
ZB04-220-5-600-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
600
750
1190.0
200
3
10
44.02
ZB04-220-5-650-E-M750-A-A...
ZB04-220-5-650-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
650
750
1240.0
50
4
12
45.49
ZB04-220-5-700-E-M750-A-A...
ZB04-220-5-700-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
700
750
1290.0
100
4
12
46.96
ZB04-220-5-750-E-M750-A-A...
ZB04-220-5-750-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
750
750
1340.0
150
4
12
48.43
ZB04-220-5-800-E-M750-A-A...
ZB04-220-5-800-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
800
750
1390.0
200
4
12
49.90
ZB04-220-5-850-E-M750-A-A...
ZB04-220-5-850-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
850
750
1440.0
50
5
14
51.37
ZB04-220-5-900-E-M750-A-A...
ZB04-220-5-900-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
900
750
1490.0
100
5
14
52.84
ZB04-220-5-950-E-M750-A-A...
ZB04-220-5-950-E-M750-A-A...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
950
750
1540.0
150
5
14
54.31
ZB04-220-5-1000-E-M750-A-...
ZB04-220-5-1000-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1000
750
1590.0
200
5
14
55.78
ZB04-220-5-1050-E-M750-A-...
ZB04-220-5-1050-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1050
750
1640.0
50
6
16
57.25
ZB04-220-5-1100-E-M750-A-...
ZB04-220-5-1100-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1100
750
1690.0
100
6
16
58.72
ZB04-220-5-1150-E-M750-A-...
ZB04-220-5-1150-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1150
750
1740.0
150
6
16
60.19
ZB04-220-5-1200-E-M750-A-...
ZB04-220-5-1200-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1200
750
1790.0
200
6
16
61.66
ZB04-220-5-1250-E-M750-A-...
ZB04-220-5-1250-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1250
750
1840.0
50
7
18
63.13
ZB04-220-5-1300-E-M750-A-...
ZB04-220-5-1300-E-M750-A-...
ZB04-220
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1300
750
1890.0
100
7
18
64.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성