피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
ZB04-135S 400W - Screw type single axis robot. General environmental use. 400W motor selection type
HEFA
12-module
singleaxisrobot
lgqdybhj
Powered by
CAD모델 선택
{hefa/12-module/singleaxisrobot/lgqdybhj/zb04-135s_400w_asmtab.prj},{NB=ZB04-135S-5-550-E-M400-A-A-1-C(0)},{SC=ZB04-135S},{BM=aluminium alloy},{BST=electrophoresis},{GM=steel},{GST=-},{SM=aluminium alloy},{SST=electrophoresis},{CM=aluminium alloy},{CST=electrophoresis},{SL=5},{STROKE=550},{MP=E},{MB=M},{PO=400},{BF=A},{SP=0},{OS=A},{EP=1},{AC=C},{INFOTEXT=website},{PPATH=../../zb04-135s_400w/zb04-135s_400w_assemblies/zb04-135s_400w_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
GM
Guide rail material
ⁿ/ₐ
GST
Guide rail surface treatment
ⁿ/ₐ
SM
Slider seat material
ⁿ/ₐ
SST
Surface treatment of sliding block seat
ⁿ/ₐ
CM
Cover material
ⁿ/ₐ
CST
Cover plate surface treatment
ⁿ/ₐ
STROKE
Effective stroke
[mm]
PO
power
[W]
L
[mm]
A
[mm]
M
ⁿ/ₐ
N
ⁿ/ₐ
KG
weight
[kg]
ZB04-135S-5-100-E-M400-A-...
ZB04-135S-5-100-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
100
400
465.0
50
1
6
8.86
ZB04-135S-5-150-E-M400-A-...
ZB04-135S-5-150-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
150
400
515.0
100
1
6
9.42
ZB04-135S-5-200-E-M400-A-...
ZB04-135S-5-200-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
200
400
565.0
150
1
6
9.98
ZB04-135S-5-250-E-M400-A-...
ZB04-135S-5-250-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
250
400
615.0
200
1
6
10.54
ZB04-135S-5-300-E-M400-A-...
ZB04-135S-5-300-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
300
400
665.0
50
2
8
11.10
ZB04-135S-5-350-E-M400-A-...
ZB04-135S-5-350-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
350
400
715.0
100
2
8
11.66
ZB04-135S-5-400-E-M400-A-...
ZB04-135S-5-400-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
400
400
765.0
150
2
8
12.22
ZB04-135S-5-450-E-M400-A-...
ZB04-135S-5-450-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
450
400
815.0
200
2
8
12.78
ZB04-135S-5-500-E-M400-A-...
ZB04-135S-5-500-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
500
400
865.0
50
3
10
13.34
ZB04-135S-5-550-E-M400-A-...
ZB04-135S-5-550-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
550
400
915.0
100
3
10
13.90
ZB04-135S-5-600-E-M400-A-...
ZB04-135S-5-600-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
600
400
965.0
150
3
10
14.46
ZB04-135S-5-650-E-M400-A-...
ZB04-135S-5-650-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
650
400
1015.0
200
3
10
15.02
ZB04-135S-5-700-E-M400-A-...
ZB04-135S-5-700-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
700
400
1065.0
50
4
12
15.58
ZB04-135S-5-750-E-M400-A-...
ZB04-135S-5-750-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
750
400
1115.0
100
4
12
16.14
ZB04-135S-5-800-E-M400-A-...
ZB04-135S-5-800-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
800
400
1165.0
150
4
12
16.70
ZB04-135S-5-850-E-M400-A-...
ZB04-135S-5-850-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
850
400
1215.0
200
4
12
17.26
ZB04-135S-5-900-E-M400-A-...
ZB04-135S-5-900-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
900
400
1265.0
50
5
14
17.82
ZB04-135S-5-950-E-M400-A-...
ZB04-135S-5-950-E-M400-A-...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
950
400
1315.0
100
5
14
18.38
ZB04-135S-5-1000-E-M400-A...
ZB04-135S-5-1000-E-M400-A...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1000
400
1365.0
150
5
14
18.97
ZB04-135S-5-1050-E-M400-A...
ZB04-135S-5-1050-E-M400-A...
ZB04-135S
aluminium alloy
electrophoresis
steel
-
aluminium alloy
electrophoresis
aluminium alloy
electrophoresis
1050
400
1415.0
200
5
14
19.50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성