DIN-Signal C032FP-16,2C1-2
HARTING
PCB connectors
DIN 41612
Type C
Powered by
CAD모델 선택
{harting_qs/9/53/231/887.prj},{NB=09032326411},{MANUID=09032326411},{AAB674=1.600},{AAF726=2},{AAP662=3},{AAT080=32},{AAZ327=2.540},{AAZ328=2.540},{AAZ332=16.200},{AAZ360=-40},{AAZ361=105},{BAB392=0},{QUANTITYMIN=200},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/4c/bd/f80903296x862.tif__web.png},{DESCSHORT=Connectors, Female connector, Press-in termination, Rated current: 2 A, Contacts: 32, Straight}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB674
Suitable for printed-circuit board thickness
[mm]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09032326411
09032326411
Connectors, Female connec...
Connectors, Female connec...
DIN-Signal C032FP-16,2C1-...
09 03 232 6411
HARTING
49
1.600
Noble metal, Mating side,...
Other copper alloys
2
3
32
Connectors, Female connec...
DIN-Signal C032FP-16,2C1-...
2.540
2.540
16.200
Press-in
Standard
-40
105
Noble metal, Mating side,...
0
V0
Thermoplast
With fixing flange
200
20
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN-Signal C032MS-3,0C1-3-clip
HARTING
01.09.2021
DIN-Signal C064MS-3,0C1-2-clip
HARTING
01.09.2021
DIN-Signal C032FS-4,5C1-1
HARTING
01.09.2021
DIN Signal type C male solder with clip
HARTING
01.09.2021
DIN-Signal C032FS-2,9C1-1-clip
HARTING
01.09.2021
DIN-Signal C096MS-3,0C1-3-clip
HARTING
01.09.2021
DIN-Signal C064MS-3,0C1-3-clip
HARTING
01.09.2021
CONECTOR DIN 64 FEMEA 2,9C1
HARTING
16.05.2022
DIN-Signal C032FS-2,9C1-2-clip
HARTING
01.09.2021
DIN-Signal C032FP-4,5C1-1
HARTING
01.09.2021
DIN-Signal C032FS-2,9C1-1
HARTING
01.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성