Han GND module, male
HARTING
Industrial connectors Han®
Inserts
Han® GND Potential equalization within the connector
Powered by
CAD모델 선택
{harting_qs/6/12/294/2088.prj},{NB=09140013032},{MANUID=09140013032},{AAB789=35},{AAB940=10},{AAC820=-40},{AAC821=125},{AAS465=500},{AAT080=1},{BAB392=0},{BAC676=35},{BAC739=10},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=85389099},{PREVIEW=../../../_pool_/19/c3/09_14_001_3032_cmyk01.tif__web.png},{DESCSHORT=Inserts, Crimp termination, Axial screw termination, Male, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²},{DESCLONG=Inserts, Crimp termination, Axial screw termination, Male, Polycarbonate (PC), Yellow, Contacts: 1, Conductor cross-section: 10 ... 35 mm²},{MANUTYPEDESC=Han GND module, male},{SUPPLIERALTNO=09 14 001 3032},{MANUNAME=HARTING},{DELTIME=77},{AAB754=Pin},{AAB755=Yes},{AAC036=No}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09140013032
09140013032
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
Han GND module, male
09 14 001 3032
HARTING
77
Pin
Yes
35
10
No
-40
125
Thermoplast
Han GND module, male
Han® GND
EN 60664-1
crimp connection, Axial s...
500
1
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
0
V0
35
10
2
2
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성