카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22740. Self-Aligning Pads, adjustable
flat-faced ball, ribbed
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2274/eh_2274_1/eh_2274_1_assmtab.prj},{NB=EH 22740.0317 Pendelauflage (0)},{BESTNR=22740.0317},{MAT=Stahl},{BESTNR1=2274.317},{AUS=mit Kugel abgeflacht, Auflageflaeche geriffelt},{ROT=0},{S=17},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L=50.7},{L1=35},{D2=8.6},{E=19.0},{KG=12.0},{BESTA=15},{AM=82},{G=56},{VERS=3.000},{D3=13.300},{L11=13.000},{SW=19.000},{M=7.000},{L3=1.500},{A=2.700},{DK=10.200},{D5=8.000},{L5=0.200},{BR=1.200},{AR=1.400},{N=5.000},{L6=11.51550},{L7=4.18450},{SI=0.600},{L4=6.400},{PPATH=eh_2274_1_sbl.prj},{FUNC=Applying, Balancing, Positioning, Supporting, Adjusting, Re-Adjusting}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
[mm]
AUS
finish
ⁿ/ₐ
S
[mm]
D1
thread
ⁿ/ₐ
L
[mm]
L1
[mm]
D2
[mm]
E
[mm]
KG
Ball
[mm]
BESTA
max. load capacity for static load/max.
[kN]
AM
Starting torqü max.
[Nm]
G
weight
[g]
EH 22740.0313 Self-Aligni...
22740.0313
Stahl
with flat-faced ball, rib...
13
M 8
36.6
25
5.8
14.5
8.5
8
25
20
EH 22740.0316 Self-Aligni...
22740.0316
Stahl
with flat-faced ball, rib...
17
M 10
45.7
30
8.6
19.0
12.0
8
46
44
EH 22740.0317 Self-Aligni...
22740.0317
Stahl
with flat-faced ball, rib...
17
M 12
50.7
35
8.6
19.0
12.0
15
82
56
EH 22740.0324 Self-Aligni...
22740.0324
Stahl
with flat-faced ball, rib...
24
M 16
60.7
40
10.5
27.0
16.0
25
206
28
EH 22740.0330 Self-Aligni...
22740.0330
Stahl
with flat-faced ball, rib...
30
M 20
77.3
50
20.0
33.0
25.0
90
407
274
EH 22740.0336 Self-Aligni...
22740.0336
Stahl
with flat-faced ball, rib...
36
M 24
100.0
70
20.0
40.0
25.0
90
698
435
EH 22740.0346 Self-Aligni...
22740.0346
Stahl
with flat-faced ball, rib...
46
M 30x1.5
100.0
65
34.6
51.0
40.0
165
1355
772
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성