카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Straight pins with ball end / plain ball, not stepped
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Straight Pins with ball end
with ball end, plain, not stepped
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2263_c/eh_2263_8/eh_2263_8.prj},{NB=EH 22630.0530 Aufnahmebolzen},{BESTNR=22630.0530},{BESTNR1=2263.530},{MAT=Stahl},{AUS=Kugelansatz voll, nicht abgesetzt},{D1=30},{D2=30},{D3=30},{D4=M 6},{DNDM=6.000},{L1=30},{L2=30},{L3=8.0},{T=12},{R=8.0},{G=307},{F=4.400},{TX=14.400},{FUNC=Applying, Positioning, Supporting}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
g6
[mm]
D2
n6
[mm]
D3
-0.01/-0.05
[mm]
D4
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
R
[mm]
G
weight
[g]
22630.0508 Straight Pin
22630.0508
steel
with ball end, plain, not...
8
8
8
M 3
10
8
2.0
6
2.0
6
22630.0510 Straight Pin
22630.0510
steel
with ball end, plain, not...
10
10
10
M 3
13
10
2.5
6
2.5
12
22630.0512 Straight Pin
22630.0512
steel
with ball end, plain, not...
12
12
12
M 4
15
12
3.0
8
3.0
21
22630.0516 Straight Pin
22630.0516
steel
with ball end, plain, not...
16
16
16
M 5
20
16
4.0
10
4.0
51
22630.0520 Straight Pin
22630.0520
steel
with ball end, plain, not...
20
20
20
M 5
25
20
5.0
10
5.0
101
22630.0525 Straight Pin
22630.0525
steel
with ball end, plain, not...
25
25
25
M 5
25
25
6.0
10
6.0
176
22630.0530 Straight Pin
22630.0530
steel
with ball end, plain, not...
30
30
30
M 6
30
30
8.0
12
8.0
307
22630.0540 Straight Pin
22630.0540
steel
with ball end, plain, not...
40
40
40
M 6
40
40
10.0
12
10.0
729
22630.0550 Straight Pin
22630.0550
steel
with ball end, plain, not...
50
50
50
M 6
50
50
12.0
12
12.0
1422
22630.0568 Straight Pin
22630.0568
Stainless Steel
with ball end, plain, not...
8
8
8
M 3
10
8
2.0
6
2.0
6
22630.0570 Straight Pin
22630.0570
Stainless Steel
with ball end, plain, not...
10
10
10
M 3
13
10
2.5
6
2.5
12
22630.0572 Straight Pin
22630.0572
Stainless Steel
with ball end, plain, not...
12
12
12
M 4
15
12
3.0
8
3.0
21
22630.0576 Straight Pin
22630.0576
Stainless Steel
with ball end, plain, not...
16
16
16
M 5
20
16
4.0
10
4.0
51
22630.0580 Straight Pin
22630.0580
Stainless Steel
with ball end, plain, not...
20
20
20
M 5
25
20
5.0
10
5.0
101
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성