카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivets PREMIUM pan head with grooved stainless steel mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength PREMIUM blind rivets
Powered by
CAD모델 선택
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_premium/hochfeste_bliendniete_premium_flachrundkopf_e.prj},{NB=7830406410_0_0_6.4_0},{DA=6.4},{ART=7830406410},{KTXT=PREMIUM-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Edelstahl A2 [ 1.4301 ]},{MATH=Edelstahl A2 [ 1.4567 ]},{KBV=[2.8:4.8]},{KB=0.0},{D1=6.4},{L=10.5},{FMAX=15.0},{D2=12.8},{K=2.90},{D=4.17},{P=≥ 32.0},{BH=[6.5:6.7]},{B=0.0},{S=10000},{Z=8000},{N=1112},{F=0},{EAN=4049337105077},{SKU=7830406410-74},{ZTN=83082000},{ZU=-},{SD=-},{ROHS=ja},{PH=32.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7830404809
4.8
7830404809
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
4.8
9.0
12.5
9.5
2.40
3.10
≥ 30.0
6200
5100
445
4049337382850
7830404809-74
83082000
-
-
Yes
7830404811
4.8
7830404811
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
4.8
11.5
15.0
9.5
2.40
3.10
≥ 30.0
7000
5100
445
4049337382751
7830404811-74
83082000
-
-
Yes
7830404814
4.8
7830404814
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
4.8
14.0
17.5
9.5
2.40
3.10
≥ 30.0
7000
5100
445
4049337382805
7830404814-74
83082000
-
-
Yes
7830404816
4.8
7830404816
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
4.8
16.5
20.0
9.5
2.40
3.10
≥ 30.0
7000
5100
445
4049337405801
7830404816-74
83082000
-
-
Yes
7830404819
4.8
7830404819
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
4.8
19.0
22.5
9.5
2.40
3.10
≥ 30.0
7000
5100
445
4049337405856
7830404819-74
83082000
-
-
Yes
7830406409
6.4
7830406409
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
9.0
13.5
12.8
2.90
4.17
≥ 32.0
7600
8000
1112
4049337405900
7830406409-74
83082000
-
-
Yes
7830406410
6.4
7830406410
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
10.5
15.0
12.8
2.90
4.17
≥ 32.0
10000
8000
1112
4049337105077
7830406410-74
83082000
-
-
Yes
7830406412
6.4
7830406412
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
12.5
17.0
12.8
2.90
4.17
≥ 32.0
11000
8000
1112
4049337105084
7830406412-74
83082000
-
-
Yes
7830406415
6.4
7830406415
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
14.5
19.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337105091
7830406415-74
83082000
-
-
Yes
7830406416
6.4
7830406416
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
16.5
21.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337105107
7830406416-74
83082000
-
-
Yes
7830406418
6.4
7830406418
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
18.5
23.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337105114
7830406418-74
83082000
-
-
Yes
7830406420
6.4
7830406420
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
20.5
25.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337105121
7830406420-74
83082000
-
-
Yes
7830406422
6.4
7830406422
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
22.5
27.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337105138
7830406422-74
83082000
-
-
Yes
7830406424
6.4
7830406424
PREMIUM-LOCK, high-streng...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.45...
6.4
24.5
29.0
12.8
2.90
4.17
≥ 32.0
12000
8000
1112
4049337405955
7830406424-74
83082000
-
-
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성