Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD models
Login
Register
Lost password?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
Deutsch
QA Seal Information
Catalog: Ganter
Created: 29.01.2018
Special features of the catalog:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2372 - Stainless Steel-Plates with tapped holes
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 2372 Plates, Stainless Steel, with Tapped Holes, for Hinges
Powered by
CAD model selection
{ganter/3_0_maschinenelemente/3_3/scharniere/gn2372/gn_2372.prj},{NB=Edelstahl-Gewindeplatte GN 2372-NI-40-MT},{PARTNUMBER=GN 2372-NI-40-MT},{NORMNR=GN 2372},{L2=40},{B=12},{D=M5},{DX=5},{L1=30},{M1=25},{M2=25},{S=3.0},{WEIGHT=0.0100},{CTN=73181900},{ROHS=YES},{R=1.0},{INFOGANTER=Produktdetails}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
LINA
Bill of material
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L2
[mm]
B
[mm]
D
Gewinde
ⁿ/ₐ
L1
[mm]
M1
[mm]
M2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Plate wit...
GN 2372-NI-30-MT
30
9
M4
30
18
18
3.0
0.0050
73181900
YES
Stainless Steel-Plate wit...
GN 2372-NI-40-MT
40
12
M5
30
25
25
3.0
0.0100
73181900
YES
Stainless Steel-Plate wit...
GN 2372-NI-50-MT
50
15
M6
30
30
30
4.0
0.0200
73181900
YES
Stainless Steel-Plate wit...
GN 2372-NI-60-MT
60
18
M8
30
36
36
4.0
0.0294
73181900
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet