카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6319 A4 - Edelstahl-Kugelscheibe, Form C, Kugelscheibe
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
DIN 6319 Spherical / Dished Washers, Stainless Steel, Material AISI 316
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_2/scheiben/din6319_a4/din6319_c_a4.prj},{NB=Edelstahl-Kugelscheibe DIN 6319-13-C-A4},{PARTNUMBER=DIN 6319-13-C-A4},{NORMNR=DIN 6319},{D1=13},{D1X=13.0},{D2=24},{H1=1.1},{H2=4.6},{H4=8.0},{D6=M12},{R=17},{US=25},{WERKSTOFFVIS=Edelstahl,nichtrostend, 1.4401},{WERKSTOFFX= 'NI', 'Edelstahl,nichtrostend, 1.4305', 'A4', 'Edelstahl,nichtrostend, 1.4401'},{WEIGHT=0.0070},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H13
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H4
≈
[mm]
R
[mm]
US
max. Übertragbare statische Schraubenkraft
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spherical...
DIN 6319-6,4-C-A4
6,4
12
0.7
2.3
4.2
9
6
0.0016
73182200
YES
Stainless Steel-Spherical...
DIN 6319-8,4-C-A4
8,4
17
0.6
3.2
5.6
12
10
0.0029
73182200
YES
Stainless Steel-Spherical...
DIN 6319-10,5-C-A4
10,5
21
0.8
4.0
6.5
15
17
0.0070
73182200
YES
Stainless Steel-Spherical...
DIN 6319-13-C-A4
13
24
1.1
4.6
8.0
17
25
0.0070
73182200
YES
Stainless Steel-Spherical...
DIN 6319-15-C-A4
15
28
1.2
5.0
8.5
22
34
0.0110
73182200
YES
Stainless Steel-Spherical...
DIN 6319-17-C-A4
17
30
1.3
5.3
9.6
22
47
0.0130
73182200
YES
Stainless Steel-Spherical...
DIN 6319-21-C-A4
21
36
2.0
6.3
11.7
27
73
0.0220
73182200
YES
Stainless Steel-Spherical...
DIN 6319-25-C-A4
25
44
2.4
8.2
15.2
32
105
0.0430
73182200
YES
Stainless Steel-Spherical...
DIN 6319-31-C-A4
31
56
3.6
11.2
19.2
41
168
0.1100
73182200
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성