102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD모델 선택
{for_fittings/1_jic_37_iso_8434-2/102023.prj},{NB=A102023-3842-V},{CODE=A102023-3842-V},{FILENAME=A102023-3842-V_01},{J=1\"7/8-12 UN-2A},{F=G1\"1/4-11 A GAS},{A=61,5},{B=27,5},{D=17,5},{CH=50}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102023-0610
A102023-0610
7/16-20 UNF-2A
G1/8-28 A GAS
29
14
7
14
A102023-0613
A102023-0613
7/16-20 UNF-2A
G1/4-19 A GAS
34,5
14
10
19
A102023-0617-V
A102023-0617-V
7/16-20 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-0617
A102023-0617
7/16-20 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-0621
A102023-0621
7/16-20 UNF-2A
G1/2-14 A GAS
38
14
12
27
A102023-0810
A102023-0810
1/2-20 UNF-2A
G1/8-28 A GAS
29
14
7
14
A102023-0813-V
A102023-0813-V
1/2-20 UNF-2A
G1/4-19 A GAS
34,5
14
10
19
A102023-0813
A102023-0813
1/2-20 UNF-2A
G1/4-19 A GAS
34,5
14
10
19
A102023-0817-V
A102023-0817-V
1/2-20 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-0817
A102023-0817
1/2-20 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-1013-V
A102023-1013-V
9/16-18 UNF-2A
G1/4-19 A GAS
34,5
14
10
19
A102023-1013
A102023-1013
9/16-18 UNF-2A
G1/4-19 A GAS
34,5
14
10
19
A102023-1021
A102023-1021
9/16-18 UNF-2A
G1/2-14 A GAS
38
14
12
27
A102023-1017-V
A102023-1017-V
9/16-18 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-1042
A102023-1042
9/16-18 UNF-2A
1"1/4-11 A GAS
47
14
19
50
A102023-1017
A102023-1017
9/16-18 UNF-2A
G3/8-19 A GAS
34,5
14
10
24
A102023-1213-V
A102023-1213-V
3/4-16 UNF-2A
G1/4-19 A GAS
37,5
17
10
22
A102023-1217-V
A102023-1217-V
3/4-16 UNF-2A
G3/8-19 A GAS
37,5
17
10
24
A102023-1217
A102023-1217
3/4-16 UNF-2A
G3/8-19 A GAS
37,5
17
10
24
A102023-1213
A102023-1213
3/4-16 UNF-2A
G1/4-19 A GAS
37,5
17
10
22
A102023-1221-V
A102023-1221-V
3/4-16 UNF-2A
G1/2-14 A GAS
41
17
12
27
A102023-1221
A102023-1221
3/4-16 UNF-2A
G1/2-14 A GAS
41
17
12
27
A102023-1226
A102023-1226
3/4-16 UNF-2A
G3/4-14 A GAS
45
17
14
36
A102023-1621
A102023-1621
7/8-14 UNF-2A
G1/2-14 A GAS
43,5
19,5
12
27
A102023-1621-V
A102023-1621-V
7/8-14 UNF-2A
G1/2-14 A GAS
43,5
19,5
12
27
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
10.06.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
10.06.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
10.06.2024
101011 - NUT
FOR Fittings
06.06.2024
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
DKJ 45 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.06.2024
101000 - SLEEVE - SLEEVE
FOR Fittings
06.06.2024
301043 - BSPP INT. HEX PLUG
FOR Fittings
06.06.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.06.2024
F4OHMG5 Adapter - Male female thread adapter
Parker
29.02.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성