USW-M - Metal connector, safety-type 90° elbow, outer thread incl. ferrule and brass thrust collar
Flexa
Protective conduit
Metal connector, safety-type 90° elbow, outer thread
usw_m
Powered by
CAD모델 선택
{flexa/connectors/usw/usw_m/usw_m.prj},{NB=FLEXA USW-M 15010527020},{ART=15010527020},{AD=17},{METR=M20 x 1.5},{ARTOLD=5010.527.020},{CD=14 x 17},{I=12.5},{B=27.0},{C=8.0},{D=38.0},{SW=25.0},{METRA=20.000},{METRK=18.160},{GD=22.400},{A=34.000},{L2=32.600},{D1=16.000},{B1=18.000},{BM=9.500},{ADR=27.000},{SA=17.000},{SI=14.000},{ID=1.500},{B2=33.800},{P=1.500},{VER=4},{GEW=5.90},{VPE=25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size
[mm]
METR
EN 60423
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Kleinster Innen-ø
[mm]
B
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
Total Length
[mm]
SW
Schlüsselfläche
[mm]
METRA
Aussen-ø Metrisch
[mm]
METRK
Kern-ø Metrisch
[mm]
GD
Gehäuse-ø
[mm]
A
Gesamttiefe
[mm]
L2
[mm]
D1
[mm]
B1
Kleinster Innen-ø Mutter
[mm]
BM
Breite Druckmutter
[mm]
ADR
Aussen-ø Druckmutter
[mm]
SA
Schlauch Aussen-ø
[mm]
SI
Schlauch Innen-ø
[mm]
ID
Wandbreite I Druckmutter
[mm]
B2
Gehäusehöhe
[mm]
P
Steigung
ⁿ/ₐ
VER
Version
ⁿ/ₐ
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA USW-M 15011528016
15011528016
14
M16 x 1.5
9 x 14
8.5
23.0
8.0
36.0
21.0
16.000
14.160
20.000
31.900
30.000
12.000
15.000
8.500
23.000
14.000
9.000
1.000
30.800
1.500
1
3.90
25
FLEXA USW-M 15011535020
15011535020
17
M20 x 1.5
12 x 17
11.0
27.0
8.0
38.0
25.0
20.000
18.160
22.400
34.000
32.600
16.000
18.000
9.500
27.000
17.000
12.000
1.500
33.800
1.500
1
5.90
25
FLEXA USW-M 15011535025
15011535025
21
M25 x 1.5
15 x 21
14.5
31.0
10.0
45.0
29.0
25.000
23.160
28.000
39.600
38.000
20.000
23.100
10.000
31.400
21.000
15.000
1.500
40.800
1.500
1
9.80
25
FLEXA USW-M 15011535032
15011535032
27
M32 x 1.5
20 x 27
19.5
39.0
10.0
57.0
36.0
32.000
30.160
34.000
48.900
47.000
26.000
29.000
13.500
39.000
27.000
20.000
1.500
47.700
1.500
1
13.10
10
FLEXA USW-M 15011535040
15011535040
36
M40 x 1.5
28 x 36
27.5
48.0
10.0
67.0
45.0
40.000
38.160
45.000
59.800
57.600
34.900
38.000
13.500
48.000
36.000
28.000
1.500
63.300
1.500
1
23.30
10
FLEXA USW-M 15011535050
15011535050
45
M50 x 1.5
37 x 45
35.5
57.0
12.0
77.0
54.0
50.000
48.160
52.200
68.800
67.500
43.000
46.000
13.500
57.000
45.000
37.000
2.000
67.700
1.500
1
26.90
10
FLEXA USW-M 15011535063
15011535063
56
M63 x 1.5
48 x 56
46.0
70.0
12.0
84.0
66.0
63.000
61.160
65.000
83.000
80.500
54.500
57.000
13.500
70.000
56.000
48.000
2.000
81.500
1.500
1
32.40
2
FLEXA USW-M 15010530012
15010530012
10
M12 x 1.5
7 x 10
6.0
19.0
8.0
32.0
17.0
12.000
10.160
15.000
26.300
25.000
8.500
11.000
8.500
19.000
10.000
7.000
1.000
26.300
1.500
2
2.20
25
FLEXA USW-M 15010530016
15010530016
14
M16 x 1.5
10 x 14
9.0
23.0
8.0
36.0
21.0
16.000
14.160
20.000
31.900
30.000
12.000
15.000
8.500
23.000
14.000
10.000
1.000
30.800
1.500
2
3.60
25
FLEXA USW-M 15010530020
15010530020
17
M20 x 1.5
13 x 17
11.5
27.0
8.0
38.0
25.0
20.000
18.160
22.400
34.000
32.600
16.000
18.000
9.500
27.000
17.000
13.000
1.500
33.800
1.500
2
5.90
25
FLEXA USW-M 15010530025
15010530025
21
M25 x 1.5
16 x 21
14.5
31.0
10.0
45.0
29.0
25.000
23.160
28.000
39.600
38.000
20.000
23.100
10.000
31.400
21.000
16.000
1.500
40.800
1.500
2
8.20
25
FLEXA USW-M 15010530032
15010530032
27
M32 x 1.5
21 x 27
19.5
39.0
10.0
57.0
36.0
32.000
30.160
34.000
48.900
47.000
26.000
29.000
13.500
39.000
27.000
21.000
1.500
47.700
1.500
2
13.10
10
FLEXA USW-M 15010530040
15010530040
36
M40 x 1.5
29 x 36
26.5
48.0
10.0
67.0
45.0
40.000
38.160
45.000
59.800
57.600
34.900
38.000
13.500
48.000
36.000
29.000
1.500
63.300
1.500
2
23.30
10
FLEXA USW-M 15010530050
15010530050
45
M50 x 1.5
38 x 45
36.0
57.0
12.0
77.0
54.0
50.000
48.160
52.200
68.800
67.500
43.000
46.000
13.500
57.000
45.000
38.000
2.000
67.700
1.500
2
26.90
10
FLEXA USW-M 15010530063
15010530063
56
M63 x 1.5
48 x 56
46.0
70.0
12.0
84.0
66.0
63.000
61.160
65.000
83.000
80.500
54.500
57.000
13.500
70.000
56.000
48.000
2.000
81.500
1.500
2
32.40
2
FLEXA USW-M 15010528012
15010528012
10
M12 x 1.5
7 x 10
6.0
19.0
8.0
32.0
17.0
12.000
10.160
15.000
26.300
25.000
8.500
11.000
8.500
19.000
10.000
7.000
1.000
26.300
1.500
3
2.80
25
FLEXA USW-M 15010528020
15010528020
17
M20 x 1.5
13 x 17
11.5
27.0
8.0
38.0
25.0
20.000
18.160
22.400
34.000
32.600
16.000
18.000
9.500
27.000
17.000
13.000
1.500
33.800
1.500
3
5.90
25
FLEXA USW-M 15010528025
15010528025
21
M25 x 1.5
17 x 21
15.5
31.0
10.0
45.0
29.0
25.000
23.160
28.000
39.600
38.000
20.000
23.100
10.000
31.400
21.000
17.000
1.500
40.800
1.500
3
10.00
25
FLEXA USW-M 15010540032
15010540032
27
M32 x 1.5
23 x 27
21.5
39.0
10.0
57.0
36.0
32.000
30.160
34.000
48.900
47.000
26.000
29.000
13.500
39.000
27.000
23.000
1.500
47.700
1.500
3
13.10
10
FLEXA USW-M 15010528040
15010528040
36
M40 x 1.5
29 x 36
27.5
48.0
10.0
67.0
45.0
40.000
38.160
45.000
59.800
57.600
34.900
38.000
13.500
48.000
36.000
29.000
1.500
63.300
1.500
3
23.30
10
FLEXA USW-M 15010528050
15010528050
45
M50 x 1.5
38 x 45
36.5
57.0
12.0
77.0
54.0
50.000
48.160
52.200
68.800
67.500
43.000
46.000
13.500
57.000
45.000
38.000
2.000
67.700
1.500
3
26.90
10
FLEXA USW-M 15010528063
15010528063
56
M63 x 1.5
49 x 56
47.0
70.0
12.0
84.0
66.0
63.000
61.160
65.000
83.000
80.500
54.500
57.000
13.500
70.000
56.000
49.000
2.000
81.500
1.500
3
32.40
2
FLEXA USW-M 15010527012
15010527012
10
M12 x 1.5
8 x 10
6.5
19.0
8.0
32.0
17.0
12.000
10.160
15.000
26.300
25.000
8.500
11.000
8.500
19.000
10.000
8.000
1.000
26.300
1.500
4
2.80
25
FLEXA USW-M 15010539016
15010539016
14
M16 x 1.5
12 x 14
10.5
23.0
8.0
36.0
21.0
16.000
14.160
20.000
31.900
30.000
12.000
15.000
8.500
23.000
14.000
12.000
1.000
30.800
1.500
4
3.60
25
FLEXA USW-M 15010527020
15010527020
17
M20 x 1.5
14 x 17
12.5
27.0
8.0
38.0
25.0
20.000
18.160
22.400
34.000
32.600
16.000
18.000
9.500
27.000
17.000
14.000
1.500
33.800
1.500
4
5.90
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
USB-M - Connector body with hexagonal wrench surface, fixed metric outer th...
Flexa
01.03.2022
GM-M - Counternut
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
AIRflex - K - All-plastic conduit, integrated helix of rigid plastic smooth...
Flexa
01.03.2022
SPR-PVC-AS - Protective metal conduit, galvanized steel PVC sheathing
Flexa
06.12.2023
USW-P - Metal connector, safety-type 90° elbow, outer thread incl. ferrule ...
Flexa
01.03.2022
Elbow, male conical (C5)
Metalwork
21.07.2022
LKI-M - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
PS-VA - Special protective conduit for sensor technology and lighting syste...
Flexa
01.03.2022
RQBK90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß me...
Flexa
22.03.2022
Elbow, male conical (C5) with PTFE
Metalwork
21.07.2022
FLEXAgraff-AS - Protective metal conduit, galvanized steel double-overlappe...
Flexa
01.03.2022
GME-M (METR) - Counternut with cutting edges for best contact
Flexa
22.03.2022
54204_200
ICOTEK
19.07.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성