카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2087.72. - Guide bush with collar, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Standard parts for mould making
Guide elements
Guide bushes
with collar
Powered by
CAD모델 선택
{fibro/normalien/l/3_1/3_1_2/3_1_2_1/2087_72.prj},{NB=2087.72.020.017},{DOC=2087_72_pdf},{D1=20.000},{D2=26.000},{D3=31.000},{R=2.000},{L1=17},{L3=6.000},{L4=2.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
R
[mm]
L3
Flange Bushing
[mm]
L4
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2087.72.009.012
2087.72.009.012
9.000
14.000
16.000
0.500
3.000
1.500
0.010
84879090
2087.72.010.012
2087.72.010.012
10.000
14.000
16.000
0.500
3.000
1.500
0.009
84879090
2087.72.012.017
2087.72.012.017
12.000
18.000
23.000
1.000
6.000
2.000
0.028
84879090
2087.72.014.017
2087.72.014.017
14.000
20.000
25.000
1.000
6.000
2.000
0.031
84879090
2087.72.015.017
2087.72.015.017
15.000
20.000
25.000
1.000
6.000
2.000
0.028
84879090
2087.72.016.017
2087.72.016.017
16.000
22.000
27.000
2.000
6.000
2.000
0.034
84879090
2087.72.018.017
2087.72.018.017
18.000
26.000
31.000
2.000
6.000
2.000
0.050
84879090
2087.72.020.017
2087.72.020.017
20.000
26.000
31.000
2.000
6.000
2.000
0.041
84879090
2087.72.022.017
2087.72.022.017
22.000
30.000
35.000
3.000
6.000
3.000
0.058
84879090
2087.72.024.017
2087.72.024.017
24.000
30.000
35.000
3.000
6.000
3.000
0.048
84879090
2087.72.025.046
2087.72.025.046
25.000
32.000
38.000
3.000
6.000
3.000
0.134
84879090
2087.72.030.027
2087.72.030.027
30.000
42.000
47.000
3.000
6.000
4.000
0.167
84879090
2087.72.032.027
2087.72.032.027
32.000
42.000
47.000
3.000
6.000
4.000
0.146
84879090
2087.72.040.046
2087.72.040.046
40.000
54.000
60.000
3.000
10.000
5.000
0.434
84879090
2087.72.042.046
2087.72.042.046
42.000
54.000
60.000
3.000
10.000
5.000
0.385
84879090
2087.72.050.076
2087.72.050.076
50.000
66.000
72.000
3.000
10.000
5.000
0.961
84879090
2087.72.060.096
2087.72.060.096
60.000
80.000
86.000
3.000
20.000
5.000
1.858
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성