카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.12.33.00750. - Gas spring POWERLINE with reinforced spring base
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
POWERLINE, with reinforced spring base
2487.12.33.00750./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_11/f12_11_05/2487_12_33_00750_asmtab.prj},{NB=2487.12.33.00750.032},{DOC=2487_12_33_00750_pdf},{IER=GDF_Einbaurichtlinien.pdf},{FA=750.000},{PA=150},{HUBMAX=32.000},{HUB=0},{ZD=45.200},{SD=25.000},{LN=79.000},{ARN=15.500},{GASVOL=0.050},{PFAKTOR=1.594},{PPATH=f12_11_05_99/2487_12_33_00750_asmsbl.prj},{ZTC=84879090},{GEW=0.660}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
FMAX
Final spring force
[daN]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
LH
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2487.12.33.00750.010
2487.12.33.00750.010
750.000
150
1226.250
10.000
750.000
45.200
25.000
57.000
67.000
67.000
15.500
0.020
1.635
84879090
0.550
2487.12.33.00750.013
2487.12.33.00750.013
750.000
150
1226.250
13.000
750.000
45.200
25.000
60.000
73.000
73.000
15.500
0.020
1.635
84879090
0.550
2487.12.33.00750.016
2487.12.33.00750.016
750.000
150
1226.250
16.000
750.000
45.200
25.000
63.000
79.000
79.000
15.500
0.030
1.635
84879090
0.570
2487.12.33.00750.019
2487.12.33.00750.019
750.000
150
1185.000
19.000
750.000
45.200
25.000
66.000
85.000
85.000
15.500
0.030
1.580
84879090
0.580
2487.12.33.00750.025
2487.12.33.00750.025
750.000
150
1195.500
25.000
750.000
45.200
25.000
72.000
97.000
97.000
15.500
0.040
1.594
84879090
0.620
2487.12.33.00750.032
2487.12.33.00750.032
750.000
150
1195.500
32.000
750.000
45.200
25.000
79.000
111.000
111.000
15.500
0.050
1.594
84879090
0.660
2487.12.33.00750.038
2487.12.33.00750.038
750.000
150
1195.500
38.000
750.000
45.200
25.000
85.000
123.000
123.000
15.500
0.050
1.594
84879090
0.700
2487.12.33.00750.050
2487.12.33.00750.050
750.000
150
1195.500
50.000
750.000
45.200
25.000
97.000
147.000
147.000
15.500
0.070
1.594
84879090
0.780
2487.12.33.00750.063
2487.12.33.00750.063
750.000
150
1195.500
63.000
750.000
45.200
25.000
110.000
173.000
173.000
15.500
0.090
1.594
84879090
0.860
2487.12.33.00750.075
2487.12.33.00750.075
750.000
150
1206.000
75.000
750.000
45.200
25.000
122.000
197.000
197.000
15.500
0.100
1.608
84879090
0.930
2487.12.33.00750.080
2487.12.33.00750.080
750.000
150
1206.000
80.000
750.000
45.200
25.000
127.000
207.000
207.000
15.500
0.110
1.608
84879090
0.970
2487.12.33.00750.100
2487.12.33.00750.100
750.000
150
1206.000
100.000
750.000
45.200
25.000
147.000
247.000
247.000
15.500
0.130
1.608
84879090
1.090
2487.12.33.00750.125
2487.12.33.00750.125
750.000
150
1206.000
125.000
750.000
45.200
25.000
172.000
297.000
297.000
15.500
0.100
1.608
84879090
1.250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성