카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2445.10. - Centering pin
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Centering units / Centering pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_01/2445_10.prj},{NB=2445.10.040.055},{DOC=2445_10_pdf},{NK=1), 2)},{D1=40.000},{D2=39.950},{D3=M10},{L1=55.000},{L2=20.000},{L3=35.000},{R1=25.000},{D=10.000},{GEW=0.455},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
NK
ⁿ/ₐ
D1
Nominal diameter
[mm]
D2
-0.05
[mm]
D3
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
[mm]
L3
[mm]
R1
[mm]
D
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2445.10.022.045
2445.10.022.045
1), 2)
22.000
21.950
M8
45.000
16.000
35.000
15.000
8.000
0.112
84879090
2445.10.022.055
2445.10.022.055
2)
22.000
21.950
M8
55.000
16.000
45.000
15.000
8.000
0.136
84879090
2445.10.032.050
2445.10.032.050
1)
32.000
31.950
M10
50.000
20.000
35.000
20.000
10.000
0.264
84879090
2445.10.040.055
2445.10.040.055
1), 2)
40.000
39.950
M10
55.000
20.000
35.000
25.000
10.000
0.455
84879090
2445.10.040.065
2445.10.040.065
2)
40.000
39.950
M10
65.000
20.000
45.000
25.000
10.000
0.556
84879090
2445.10.040.085
2445.10.040.085
2)
40.000
39.950
M10
85.000
20.000
65.000
25.000
10.000
0.727
84879090
2445.10.050.055
2445.10.050.055
1)
50.000
49.950
M10
55.000
20.000
35.000
25.000
10.000
0.740
84879090
2445.10.056.080
2445.10.056.080
1)
56.000
55.950
M10
80.000
20.000
60.000
30.000
10.000
1.424
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2133.11. - Lifting flange with bolt with safety ring, to BMW
FIBRO
21.07.2023
206.72. - Circlip DIN 471
FIBRO
21.07.2023
2445.11. - Centering pin to Mercedes-Benz Standard
FIBRO
21.07.2023
2443.10. - Guide
FIBRO
22.11.2023
236.1. - Dowel pin with internal extracting thread, similar to DIN EN ISO 8...
FIBRO
21.07.2023
2713. - Ball-Lock punch, stepped, round, with ejector pin, heavy duty
FIBRO
21.07.2023
2960.87. - Sliding pad, Steel, VDI 3357
FIBRO
21.07.2023
2960.80. - Sliding pad, Steel, NAAMS
FIBRO
08.05.2024
2617. - Matrix with shoulder, round, ISO 8977
FIBRO
21.07.2023
2960.74. - Sliding pad, Bronze with solid lubricant, AFNOR/ISO 9183-2
FIBRO
21.07.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
2960.71. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
2082.70. - Guide bush with collar, Bronze with solid lubricant, DIN 9834/IS...
FIBRO
17.08.2023
276. - Drill bush with collar, DIN 172 Shape A
FIBRO
21.07.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성