카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2081.81. - Headed guide bush, bronze coated, ISO 9448-6
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
bronze-coated
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_04/2081_81_asmtab.prj},{NB=2081.81.032},{DOC=2081_81_pdf},{D1=32.000},{TOL=+0.004/+0.015},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{D8=53.000},{L1=93.000},{L2=30.000},{L3=63.000},{A=24.400},{A1=36.400},{K=3.000},{PPATH=d05_02_04_99/2081_81_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
TOL
Tolerance
[mm]
D3
Mounting diameter
[mm]
D4
[mm]
D5
External diameter
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
L3
[mm]
A
[mm]
A1
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2081.81.019
2081.81.019
19.000
+0.003/+0.012
32.000
32.000
40.000
52.000
64.700
39.000
59.000
23.000
36.000
20.900
30.300
0.336
84879090
2081.81.020
2081.81.020
20.000
+0.003/+0.012
32.000
32.000
40.000
52.000
64.700
39.000
59.000
23.000
36.000
20.900
30.300
0.322
84879090
2081.81.024
2081.81.024
24.000
+0.003/+0.012
40.000
40.000
48.000
60.000
72.700
46.000
79.000
23.000
56.000
22.700
33.400
0.664
84879090
2081.81.025
2081.81.025
25.000
+0.003/+0.012
40.000
40.000
48.000
60.000
72.700
46.000
79.000
23.000
56.000
22.700
33.400
0.641
84879090
2081.81.030
2081.81.030
30.000
+0.004/+0.015
48.000
48.000
56.000
67.000
79.700
53.000
93.000
30.000
63.000
24.400
36.400
0.994
84879090
2081.81.032
2081.81.032
32.000
+0.004/+0.015
48.000
48.000
56.000
67.000
79.700
53.000
93.000
30.000
63.000
24.400
36.400
0.923
84879090
2081.81.038
2081.81.038
38.000
+0.004/+0.015
58.000
58.000
66.000
77.000
89.700
63.000
108.000
37.000
71.000
35.300
35.300
1.534
84879090
2081.81.040
2081.81.040
40.000
+0.004/+0.015
58.000
58.000
66.000
77.000
89.700
63.000
108.000
37.000
71.000
35.300
35.300
1.431
84879090
2081.81.048
2081.81.048
48.000
+0.004/+0.015
70.000
70.000
80.000
91.000
103.700
77.000
127.000
47.000
80.000
40.200
40.200
2.518
84879090
2081.81.050
2081.81.050
50.000
+0.004/+0.015
70.000
70.000
80.000
91.000
103.700
77.000
127.000
47.000
80.000
40.200
40.200
2.365
84879090
2081.81.060
2081.81.060
60.000
+0.005/+0.018
85.000
85.000
95.000
106.000
118.700
92.000
150.000
60.000
90.000
45.500
45.500
4.013
84879090
2081.81.063
2081.81.063
63.000
+0.005/+0.018
85.000
85.000
95.000
106.000
118.700
92.000
150.000
60.000
90.000
45.500
45.500
3.672
84879090
2081.81.080
2081.81.080
80.000
+0.005/+0.018
105.000
105.000
118.000
129.000
141.000
115.000
150.000
60.000
90.000
54.500
54.500
5.440
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성