카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2061.47. - Guide bush for ball bearing, with stroke limitation
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
smooth
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_01/d05_01_02/2061-47.prj},{NB=2061.47.030.095.10},{DOC=2061_47_pdf},{D1=30.000},{TOL=10},{D2=38.000},{D3=48.000},{D4=39.200},{L1=95.000},{L3=88.200},{L=50.000},{L2=50.000},{A=3.400},{M=1.600},{D=34.600},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
L1
Installation length
[mm]
L2
Manufacturing length of ball cage
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2061.47.015.060.10
2061.47.015.060.10
15.000
21.000
28.000
60.000
44.000
0.127
82073010
2061.47.016.060.10
2061.47.016.060.10
16.000
22.000
28.000
60.000
44.000
0.111
82073010
2061.47.019.077.10
2061.47.019.077.10
19.000
25.000
32.000
77.000
44.000
0.189
82073010
2061.47.020.077.10
2061.47.020.077.10
20.000
26.000
32.000
77.000
44.000
0.165
82073010
2061.47.024.077.10
2061.47.024.077.10
24.000
30.000
40.000
77.000
44.000
0.332
82073010
2061.47.025.077.10
2061.47.025.077.10
25.000
31.000
40.000
77.000
44.000
0.303
82073010
2061.47.030.095.10
2061.47.030.095.10
30.000
38.000
48.000
95.000
50.000
0.503
82073010
2061.47.032.095.10
2061.47.032.095.10
32.000
40.000
48.000
95.000
50.000
0.412
82073010
2061.47.038.120.10
2061.47.038.120.10
38.000
46.000
58.000
120.000
65.000
0.923
82073010
2061.47.040.120.10
2061.47.040.120.10
40.000
48.000
58.000
120.000
65.000
0.784
82073010
2061.47.048.120.10
2061.47.048.120.10
48.000
56.000
70.000
120.000
80.000
1.304
82073010
2061.47.050.120.10
2061.47.050.120.10
50.000
58.000
70.000
120.000
80.000
1.136
82073010
2061.47.060.120.10
2061.47.060.120.10
60.000
68.000
85.000
120.000
95.000
1.923
82073010
2061.47.063.120.10
2061.47.063.120.10
63.000
71.000
85.000
120.000
95.000
1.615
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성