카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2021.46. - Guide pillar with collar, screw clamp retention, DIN 9825/~ISO 9182-5
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
with collar
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_01/2021_46_aasmtab.prj},{NB=2021.46.032.280.10},{DOC=2021_46.pdf},{D1=32.000},{TOL=10},{D2=32.000},{D3=40.000},{D6=51.000},{D7=63.700},{A=20.400},{A1=29.500},{N=3.000},{L2=37.000},{L1=280.000},{M=8.000},{MK=6.800},{PPATH=d02_01_99/2021_46_asmsbl.prj},{ZTC=84879090},{SD=32.000},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2021.46.032.280.10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L2
[mm]
L1
Length
[mm]
M
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
SD
[mm]
2021.46.015.100.10
2021.46.015.100.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
100.000
8.000
0.176
84879090
16.000
2021.46.015.112.10
2021.46.015.112.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
112.000
8.000
0.193
84879090
16.000
2021.46.015.125.10
2021.46.015.125.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
125.000
8.000
0.211
84879090
16.000
2021.46.015.140.10
2021.46.015.140.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
140.000
8.000
0.231
84879090
16.000
2021.46.015.160.10
2021.46.015.160.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
160.000
8.000
0.259
84879090
16.000
2021.46.015.180.10
2021.46.015.180.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
180.000
8.000
0.287
84879090
16.000
2021.46.015.200.10
2021.46.015.200.10
15.000
15.000
22.000
33.000
45.700
15.900
21.700
20.000
200.000
8.000
0.315
84879090
16.000
2021.46.016.100.10
2021.46.016.100.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
100.000
8.000
0.198
84879090
16.000
2021.46.016.112.10
2021.46.016.112.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
112.000
8.000
0.217
84879090
16.000
2021.46.016.125.10
2021.46.016.125.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
125.000
8.000
0.237
84879090
16.000
2021.46.016.140.10
2021.46.016.140.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
140.000
8.000
0.261
84879090
16.000
2021.46.016.160.10
2021.46.016.160.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
160.000
8.000
0.292
84879090
16.000
2021.46.016.180.10
2021.46.016.180.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
180.000
8.000
0.324
84879090
16.000
2021.46.016.200.10
2021.46.016.200.10
16.000
16.000
22.000
33.000
45.700
15.900
21.700
20.000
200.000
8.000
0.355
84879090
16.000
2021.46.019.100.10
2021.46.019.100.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
100.000
8.000
0.283
84879090
20.000
2021.46.019.112.10
2021.46.019.112.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
112.000
8.000
0.310
84879090
20.000
2021.46.019.125.10
2021.46.019.125.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
125.000
8.000
0.339
84879090
20.000
2021.46.019.140.10
2021.46.019.140.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
140.000
8.000
0.372
84879090
20.000
2021.46.019.160.10
2021.46.019.160.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
160.000
8.000
0.417
84879090
20.000
2021.46.019.180.10
2021.46.019.180.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
180.000
8.000
0.461
84879090
20.000
2021.46.019.200.10
2021.46.019.200.10
19.000
19.000
25.000
36.000
48.700
16.600
23.000
23.000
200.000
8.000
0.506
84879090
20.000
2021.46.020.100.10
2021.46.020.100.10
20.000
20.000
25.000
36.000
48.700
16.600
23.000
23.000
100.000
8.000
0.312
84879090
20.000
2021.46.020.112.10
2021.46.020.112.10
20.000
20.000
25.000
36.000
48.700
16.600
23.000
23.000
112.000
8.000
0.341
84879090
20.000
2021.46.020.125.10
2021.46.020.125.10
20.000
20.000
25.000
36.000
48.700
16.600
23.000
23.000
125.000
8.000
0.373
84879090
20.000
2021.46.020.140.10
2021.46.020.140.10
20.000
20.000
25.000
36.000
48.700
16.600
23.000
23.000
140.000
8.000
0.410
84879090
20.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
206.71. - Ball cage with circlip groove, Brass
FIBRO
20.09.2023
2021.43. - Retaining disc with screw
FIBRO
21.07.2023
2082.70. - Guide bush with collar, Bronze with solid lubricant, DIN 9834/IS...
FIBRO
17.08.2023
202.22. - Guide pillar with internal thread on both sides, ~DIN 9825/~ISO 9...
FIBRO
21.07.2023
2081.44. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
202.19. - Guide pillar DIN 9825/ISO 9182-2
FIBRO
22.11.2023
237.1. - Ejector pin, hardened, DIN 1530-1 Shape A
FIBRO
22.11.2023
2021.29. - Guide pillar with collar ECO-LINE
FIBRO
21.07.2023
251. - FIBROFLEX®-Plate
FIBRO
22.11.2023
2081.49. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
2081.47. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
2021.28. - Guide pillar with collar
FIBRO
18.04.2023
2081.46. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성