카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.38. - Double vortice ring with central device
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_38_asmtab.prj},{NB=2131.38.016(90)},{DOC=2131_38_pdf},{TF=2.000},{SF=5},{M=16.000},{D1=20},{TOL=+0,25/0},{T=3},{L1=27},{L2=110/110},{LMAXI=170},{S1=8},{S2=20},{A=45},{B=40},{C=45},{D=53},{E=38},{F=17},{G=76},{H=13.000},{TT=50.000},{ROT=90},{GEW=0.90},{CNSMASSEXACT=0.90},{PPATH=dsr_c_piece/dsr_c_sbl.prj},{REF=DSR+C M16},{ZTC=73159000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
TF
Nenntragfähigkeit
[t]
D2
Thread diameter
ⁿ/ₐ
D1
Zentrierdurchmesser
[mm]
TOL
Tolerance
ⁿ/ₐ
T
Zentriertiefe
[mm]
L1
[mm]
S1
ⁿ/ₐ
S2
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Ösenbreite
[mm]
F
[mm]
G
[mm]
H
[mm]
TT
Tightening torque
[N/m]
GEW
Weight
[Kg]
ZTC
Customs tariff number
ⁿ/ₐ
2131.38.010
2131.38.010
0.700
M10
20
+0,25/0
3
18
8
16
33
30
30
38
27
14
53
9.500
10.000
0.30
73159000
2131.38.012
2131.38.012
1.050
M12
20
+0,25/0
3
21
8
16
33
30
30
38
27
14
53
9.500
15.000
0.30
73159000
2131.38.016
2131.38.016
2.000
M16
20
+0,25/0
3
27
8
20
45
40
45
53
38
17
76
13.000
50.000
0.90
73159000
2131.38.020
2131.38.020
2.500
M20
30
+0,30/0
3
30
8
20
45
40
45
53
38
17
76
13.000
100.000
0.90
73159000
2131.38.024
2131.38.024
4.400
M24
30
+0,30/0
4
36
14
24
62
55
60
83
55
25
115
19.000
160.000
2.60
73159000
2131.38.030
2131.38.030
6.000
M30
36
+0,30/0
4
45
14
24
62
55
60
83
55
25
115
19.000
250.000
2.70
73159000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성