카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.21. - Rotary safety eyebolt, heavy duty, with ball bearing
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_21.prj},{NB=2131.21.045(90)},{DOC=2131_21_pdf},{D2=45.000},{W=90},{F1=12.000},{A=26.000},{B=111.000},{C=65.000},{D1=98.000},{E=235.000},{F=67.000},{SW=85.000},{G=100.000},{GEW=6.300},{ZTC=73269094}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
MN
Male thread
[mm]
D2
Male thread
[mm]
F1
Nenntragfähigkeit
[t]
A
[mm]
B
[mm]
C
Ösenbreite
[mm]
D1
[mm]
E
[mm]
F
[mm]
SW
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2131.21.036
2131.21.036
M36
36.000
8.000
22.000
86.000
50.000
90.000
208.000
54.000
80.000
4.700
73269094
2131.21.042
2131.21.042
M42
42.000
12.000
26.000
111.000
65.000
98.000
235.000
63.000
85.000
6.200
73269094
2131.21.045
2131.21.045
M45
45.000
12.000
26.000
111.000
65.000
98.000
235.000
67.000
85.000
6.300
73269094
2131.21.048
2131.21.048
M48
48.000
13.000
26.000
111.000
65.000
98.000
235.000
68.000
85.000
6.400
73269094
2131.21.056
2131.21.056
M56
56.000
16.000
32.000
119.000
70.000
120.000
274.000
84.000
95.000
10.800
73269094
2131.21.064
2131.21.064
M64
64.000
16.000
32.000
119.000
70.000
120.000
274.000
94.000
95.000
11.500
73269094
2131.21.090
2131.21.090
M90
90.000
40.000
46.000
170.000
110.000
170.000
378.000
135.000
145.000
34.400
73269094
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성