magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Roll-in T-slot Nut 8.0 x 4.2 mm with Spring Loaded Ball
FATH
Fasten
T-slot Nuts
Slot 5
Roll-in
Powered by
CAD모델 선택
{fath/fasten/t_slot_nuts/slot_5/roll_in/t_slot_5_80x42.prj},{NB=096203(low)},{PARTNR=096203},{P=I-Profile},{S=M3},{MAT=Steel},{WEIGHT=1.4},{CTN=73181900},{ID=102645},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{NDM=3.000},{VAR=1},{PRA=1},{EAN=4066061019029},{LODLEVEL=low}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
S
Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096203(low)
096203
I-Profile
M3
Steel
1.4
73181900
102645
4066061019029
096204(low)
096204
I-Profile
M4
Steel
1.6
73181900
102647
4066061019036
096205(low)
096205
I-Profile
M5
Steel
1.8
73181900
102650
4066061019050
096204E(low)
096204E
I-Profile
M4
Stainless steel
1.8
73181900
102648
4066061019043
096205E(low)
096205E
I-Profile
M5
Stainless steel
1.6
73181900
102651
4066061019067
096200.1500(low)
096200.1500
I-Profile
1500 mm
Rod, steel
309.0
72166900
168528
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성