Model 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Wood screws-PVC frame screws
Wood screws
Powered by
CAD모델 선택
{emile_maurin_fix_infra/vis_bois_pvc/bois/10701.prj},{NB=emile_maurin_fix_infra_1070110x45_400_0},{DES=Boulon tête ronde collet carré},{NORME1=DIN 603/555},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=1070110x45},{LODLEVEL=400},{POS=0},{D=10},{L=45},{K=5.38},{PPATH=../agglo/composants/10701_sbl.prj},{M=8.000},{LG=19.000},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
Indication
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
emile_maurin_107015x16
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x16
M5x16
5
16
3.30
emile_maurin_107015x20
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x20
M5x20
5
20
3.30
emile_maurin_107015x25
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x25
M5x25
5
25
3.30
emile_maurin_107015x30
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x30
M5x30
5
30
3.30
emile_maurin_107015x35
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x35
M5x35
5
35
3.30
emile_maurin_107015x40
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x40
M5x40
5
40
3.30
emile_maurin_107015x50
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x50
M5x50
5
50
3.30
emile_maurin_107015x60
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x60
M5x60
5
60
3.30
emile_maurin_107015x70
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107015x70
M5x70
5
70
3.30
emile_maurin_107016x16
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x16
M6x16
6
16
3.88
emile_maurin_107016x20
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x20
M6x20
6
20
3.88
emile_maurin_107016x25
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x25
M6x25
6
25
3.88
emile_maurin_107016x30
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x30
M6x30
6
30
3.88
emile_maurin_107016x35
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x35
M6x35
6
35
3.88
emile_maurin_107016x40
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x40
M6x40
6
40
3.88
emile_maurin_107016x45
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x45
M6x45
6
45
3.88
emile_maurin_107016x50
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x50
M6x50
6
50
3.88
emile_maurin_107016x55
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x55
M6x55
6
55
3.88
emile_maurin_107016x60
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x60
M6x60
6
60
3.88
emile_maurin_107016x65
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x65
M6x65
6
65
3.88
emile_maurin_107016x70
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x70
M6x70
6
70
3.88
emile_maurin_107016x75
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x75
M6x75
6
75
3.88
emile_maurin_107016x80
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x80
M6x80
6
80
3.88
emile_maurin_107016x90
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x90
M6x90
6
90
3.88
emile_maurin_107016x100
Boulon tête ronde collet ...
DIN 603/555
-
Acier
Zn
-
-
107016x100
M6x100
6
100
3.88
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 62213 - Mushroom head square neck screw - DIN 603 - Stainless steel A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 20700G5A - Vis à tête hexagonale entierement filetée - ISO 4017 - Ac...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62605 - Machined Hexagon domed cap nut nfe 27453 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - St...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64606 - Wing nut - American type - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62612 - Self-breaking lock nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 10001 - Hexagon head bolt - ISO 4014-4017-4032 6.8 class - Zinc plat...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23206 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성